Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | d | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 55,2608 - R 55,2608 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.197 in
5.0 mm
|
0.063 in
1.6 mm
|
||
| R 42,4322 - R 42,4322 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
||
| R 84,6361 - R 174,9437 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.354 in
9.0 mm
|
0.063 in
1.6 mm
|
||
| R 379,8988 - R 871,2279 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| R 64,4599 - R 64,4599 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| R 143,0319 - R 295,6539 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
||
| R 56,4793 - R 116,764 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.276 in
7.0 mm
|
0.063 in
1.6 mm
|
||
| R 42,0297 - R 93,607 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.197 in
5.0 mm
|
0.063 in
1.6 mm
|
||
| R 60,114 - R 60,114 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.236 in
6.0 mm
|
|
||
| R 32,9133 - R 32,9133 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.118 in
3.0 mm
|
|
||
| R 169,665 - R 389,0955 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| R 44,8484 - R 102,8515 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
||
| R 326,88 - R 675,643 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| R 37,9919 - R 37,9919 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.157 in
4.0 mm
|
|
||
| R 44,1879 - R 115,3885 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
||
| R 47,58 - R 52,8566 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| R 73,3299 - R 191,0259 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.28 in
7.1 mm
|
0.063 in
1.6 mm
|
||
| R 66,9376 - R 174,463 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| R 99,2909 - R 258,934 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.406 in
10.3 mm
|
0.063 in
1.6 mm
|
||
| R 37,7956 - R 98,8255 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.11 in
2.8 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue