Menu Search

Masking Straight Tubing

In stock

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Roll Length Material d WT View
R 25,0714 - R 31,328 Request the lead time here
Natural
1.0 m
Silicone
1.6 mm
1.6 mm
R 53,9722 - R 140,785 Request the lead time here
Natural
1.0 m
Silicone
4.7 mm
1.6 mm
R 92,7026 - R 102,9996 Request the lead time here
Natural
1.0 m
Silicone
9.5 mm
1.6 mm
R 86,1144 - R 224,7039 Request the lead time here
Natural
1.0 m
Silicone
8.7 mm
1.6 mm
R 208,8938 - R 544,9209 Request the lead time here
Natural
1.0 m
Silicone
23.8 mm
1.6 mm
R 458,9603 - R 1 196,949 Request the lead time here
Natural
1.0 m
Silicone
50.8 mm
1.6 mm
R 431,3108 - R 1 124,072 Request the lead time here
Natural
1.0 m
Silicone
47.6 mm
1.6 mm
R 73,3299 - R 191,0259 Request the lead time here
Natural
1.0 m
Silicone
7.1 mm
1.6 mm
R 105,668 - R 117,3972 5 In stock - Delivery conditions may apply, visit our FAQs
Natural
1.0 m
Silicone
11.1 mm
1.6 mm
R 284,7866 - R 668,5909 Request the lead time here
Natural
1.0 m
Silicone
31.8 mm
1.6 mm
R 63,7415 - R 166,1815 Request the lead time here
Natural
1.0 m
Silicone
5.9 mm
1.6 mm
R 57,3643 - R 149,0665 Request the lead time here
Natural
1.0 m
Silicone
5.2 mm
1.6 mm
R 99,2909 - R 258,934 Request the lead time here
Natural
1.0 m
Silicone
10.3 mm
1.6 mm
R 348,3925 - R 908,2016 Request the lead time here
Natural
1.0 m
Silicone
38.1 mm
1.6 mm
R 66,9376 - R 174,463 Request the lead time here
Natural
1.0 m
Silicone
6.4 mm
1.6 mm
R 126,3524 - R 329,6026 Request the lead time here
Natural
1.0 m
Silicone
15.9 mm
1.6 mm
R 118,6334 - R 309,7271 Request the lead time here
Natural
1.0 m
Silicone
12.7 mm
1.6 mm
R 265,2933 - R 294,767 Request the lead time here
Natural
1.0 m
Silicone
28.6 mm
1.6 mm
R 44,1879 - R 115,3885 Request the lead time here
Natural
1.0 m
Silicone
3.6 mm
1.6 mm
R 34,5995 - R 38,4439 Request the lead time here
Natural
1.0 m
Silicone
2.4 mm
1.6 mm
  • of 3
Masking Straight Tubing 1.6 mm (ID) 1.0 m (L) Natural Silicone

10248447

Price Range
R 31,328 - R 25,0714

Stock Levels
Request the lead time here
Attributes
  • d
    1.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 4.7 mm (ID) 1.0 m (L) Natural Silicone

10248522

Price Range
R 140,785 - R 53,9722

Stock Levels
Request the lead time here
Attributes
  • d
    4.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 9.5 mm (ID) 1.0 m (L) Natural Silicone

10248591

Price Range
R 102,9996 - R 92,7026

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 8.7 mm (ID) 1.0 m (L) Natural Silicone

10248584

Price Range
R 224,7039 - R 86,1144

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 23.8 mm (ID) 1.0 m (L) Natural Silicone

10248669

Price Range
R 544,9209 - R 208,8938

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 50.8 mm (ID) 1.0 m (L) Natural Silicone

10248744

Price Range
R 1 196,949 - R 458,9603

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 47.6 mm (ID) 1.0 m (L) Natural Silicone

10248737

Price Range
R 1 124,072 - R 431,3108

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 7.1 mm (ID) 1.0 m (L) Natural Silicone

10248560

Price Range
R 191,0259 - R 73,3299

Stock Levels
Request the lead time here
Attributes
  • d
    7.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 11.1 mm (ID) 1.0 m (L) Natural Silicone

10248614

Price Range
R 117,3972 - R 105,668

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    11.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 31.8 mm (ID) 1.0 m (L) Natural Silicone

10248690

Price Range
R 668,5909 - R 284,7866

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 5.9 mm (ID) 1.0 m (L) Natural Silicone

10248546

Price Range
R 166,1815 - R 63,7415

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 5.2 mm (ID) 1.0 m (L) Natural Silicone

10248539

Price Range
R 149,0665 - R 57,3643

Stock Levels
Request the lead time here
Attributes
  • d
    5.2 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 10.3 mm (ID) 1.0 m (L) Natural Silicone

10248607

Price Range
R 258,934 - R 99,2909

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 38.1 mm (ID) 1.0 m (L) Natural Silicone

10248713

Price Range
R 908,2016 - R 348,3925

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 6.4 mm (ID) 1.0 m (L) Natural Silicone

10248553

Price Range
R 174,463 - R 66,9376

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 15.9 mm (ID) 1.0 m (L) Natural Silicone

10248638

Price Range
R 329,6026 - R 126,3524

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 12.7 mm (ID) 1.0 m (L) Natural Silicone

10248621

Price Range
R 309,7271 - R 118,6334

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 28.6 mm (ID) 1.0 m (L) Natural Silicone

10248683

Price Range
R 294,767 - R 265,2933

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 3.6 mm (ID) 1.0 m (L) Natural Silicone

10248492

Price Range
R 115,3885 - R 44,1879

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 2.4 mm (ID) 1.0 m (L) Natural Silicone

10248461

Price Range
R 38,4439 - R 34,5995

Stock Levels
Request the lead time here
Attributes
  • d
    2.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural