Menu Search

Masking Straight Tubing

In stock

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Roll Length Material d WT View
R 143,0319 - R 295,6539 Request the lead time here
Red
25.0 m
Silicone
10.0 mm
1.6 mm
R 56,4793 - R 116,764 Request the lead time here
Red
25.0 m
Silicone
7.0 mm
1.6 mm
R 44,8484 - R 102,8515 Request the lead time here
Red
25.0 m
Silicone
6.0 mm
1.6 mm
R 42,4322 - R 42,4322 Request the lead time here
Red
25.0 m
Silicone
6.0 mm
1.6 mm
R 379,8988 - R 871,2279 Request the lead time here
Red
25.0 m
Silicone
11.0 mm
1.6 mm
R 64,4599 - R 64,4599 Request the lead time here
Red
25.0 m
Silicone
8.0 mm
1.6 mm
R 169,665 - R 389,0955 Request the lead time here
Red
25.0 m
Silicone
13.0 mm
1.6 mm
R 84,6361 - R 174,9437 Request the lead time here
Red
25.0 m
Silicone
9.0 mm
1.6 mm
  • of 3
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321065

Price Range
R 295,6539 - R 143,0319

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321140

Price Range
R 116,764 - R 56,4793

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321126

Price Range
R 102,8515 - R 44,8484

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321133

Price Range
R 42,4322 - R 42,4322

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321072

Price Range
R 871,2279 - R 379,8988

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321157

Price Range
R 64,4599 - R 64,4599

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321089

Price Range
R 389,0955 - R 169,665

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red
Masking Straight Tubing (ID) 25.0 m (L) Red Silicone

10321164

Price Range
R 174,9437 - R 84,6361

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • WT
    1.6 mm
  • Roll Length
    25.0 m
  • Material
    Silicone
  • Colour
    Red