Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
---|---|---|---|---|---|
R 15,1363 - R 16,7947 | Request the lead time here |
0.815 in
20.7 mm
|
0.78 in
19.8 mm
|
||
R 11,0368 - R 15,0476 | Request the lead time here |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
R 24,7398 - R 27,4987 | Request the lead time here |
|
|
||
R 5,7175 - R 7,794 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
R 18,4752 - R 25,2026 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
R 5,7175 - R 7,794 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
R 20,4522 - R 27,8906 | Request the lead time here |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
R 18,4752 - R 25,2026 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
R 13,7493 - R 15,2569 | Request the lead time here |
|
|
||
R 16,1916 - R 30,27 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
R 20,4522 - R 27,8906 | Request the lead time here |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
R 15,1363 - R 31,3849 | 60 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 11,0368 - R 15,0476 | Request the lead time here |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
R 11,0055 - R 12,2266 | Request the lead time here |
|
|
||
R 5,7175 - R 7,794 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
R 7,5664 - R 10,3256 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
R 11,8347 - R 13,1312 | 89 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
R 20,4522 - R 27,8906 | Request the lead time here |
|
|
||
R 7,5664 - R 10,3256 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
R 17,1241 - R 23,3252 | Request the lead time here |
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue