Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
Series Code :SRMT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| R 14,4856 - R 15,2084 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| R 40,5967 - R 42,7342 | Request the lead time here |
4.921 in
125.0 mm
|
17.717 in
450.0 mm
|
||
| R 13,9763 - R 15,529 | Request the lead time here |
2.756 in
70.0 mm
|
10.197 in
259.0 mm
|
||
| R 18,9388 - R 19,9357 | Request the lead time here |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
| R 17,6171 - R 19,462 | Request the lead time here |
10 in
254.0 mm
|
32.992 in
838.0 mm
|
||
| R 26,0649 - R 28,9405 | Request the lead time here |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
| R 19,8985 - R 20,9288 | Request the lead time here |
2.362 in
60.0 mm
|
8.858 in
225.0 mm
|
||
| R 64,1244 - R 64,1244 | Request the lead time here |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
| R 13,9453 - R 15,4948 | Request the lead time here |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
| R 24,927 - R 27,6796 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| R 22,8096 - R 25,344 | Request the lead time here |
7.992 in
203.0 mm
|
26.732 in
679.0 mm
|
||
| R 33,1204 - R 36,5885 | Request the lead time here |
5.984 in
152.0 mm
|
20.512 in
521.0 mm
|
||
| R 23,9628 - R 26,6254 | Request the lead time here |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
| R 13,3949 - R 15,7588 | Request the lead time here |
0.984 in
25.0 mm
|
5 in
127.0 mm
|
||
| R 24,3119 - R 27,0184 | 6 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
| R 16,6846 - R 17,5458 | 500 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
| R 13,8657 - R 15,4066 | Request the lead time here |
10 in
254.0 mm
|
32.992 in
838.0 mm
|
||
| R 23,263 - R 25,5892 | Request the lead time here |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||
| R 23,5993 - R 26,2214 | Request the lead time here |
2.008 in
51.0 mm
|
7.913 in
201.0 mm
|
||
| R 19,0547 - R 21,1718 | Request the lead time here |
2.008 in
51.0 mm
|
7.913 in
201.0 mm