Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
R 14,4856 - R 15,2084 Request the lead time here
35.0 mm
150.0 mm
R 40,5967 - R 42,7342 Request the lead time here
125.0 mm
450.0 mm
R 13,9763 - R 15,529 Request the lead time here
70.0 mm
259.0 mm
R 18,9388 - R 19,9357 Request the lead time here
304.0 mm
998.0 mm
R 17,6171 - R 19,462 Request the lead time here
254.0 mm
838.0 mm
R 26,0649 - R 28,9405 Request the lead time here
80.0 mm
300.0 mm
R 19,8985 - R 20,9288 Request the lead time here
60.0 mm
225.0 mm
R 64,1244 - R 64,1244 Request the lead time here
180.0 mm
610.0 mm
R 13,9453 - R 15,4948 Request the lead time here
304.0 mm
998.0 mm
R 24,927 - R 27,6796 Request the lead time here
50.0 mm
200.0 mm
R 22,8096 - R 25,344 Request the lead time here
203.0 mm
679.0 mm
R 33,1204 - R 36,5885 Request the lead time here
152.0 mm
521.0 mm
R 23,9628 - R 26,6254 Request the lead time here
304.0 mm
998.0 mm
R 13,3949 - R 15,7588 Request the lead time here
25.0 mm
127.0 mm
R 24,3119 - R 27,0184 6 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
360.0 mm
R 16,6846 - R 17,5458 500 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
300.0 mm
R 13,8657 - R 15,4066 Request the lead time here
254.0 mm
838.0 mm
R 23,263 - R 25,5892 Request the lead time here
102.0 mm
362.0 mm
R 23,5993 - R 26,2214 Request the lead time here
51.0 mm
201.0 mm
R 19,0547 - R 21,1718 Request the lead time here
51.0 mm
201.0 mm
  • of 3
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278468

Price Range
R 15,2084 - R 14,4856

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278543

Price Range
R 42,7342 - R 40,5967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161326

Price Range
R 15,529 - R 13,9763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161296

Price Range
R 19,9357 - R 18,9388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161357

Price Range
R 19,462 - R 17,6171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278536

Price Range
R 28,9405 - R 26,0649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10278475

Price Range
R 20,9288 - R 19,8985

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

10278550

Price Range
R 64,1244 - R 64,1244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10161449

Price Range
R 15,4948 - R 13,9453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 200.0 mm 50.0 mm Stainless Steel

10278376

Price Range
R 27,6796 - R 24,927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.9 mm 679.0 mm 203.0 mm Stainless Steel

10161272

Price Range
R 25,344 - R 22,8096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

10429655

Price Range
R 36,5885 - R 33,1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161395

Price Range
R 26,6254 - R 23,9628

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161234

Price Range
R 15,7588 - R 13,3949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 360.0 mm 100.0 mm Stainless Steel

10278352

Price Range
R 27,0184 - R 24,3119

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278437

Price Range
R 17,5458 - R 16,6846

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161432

Price Range
R 15,4066 - R 13,8657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

10161364

Price Range
R 25,5892 - R 23,263

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

10161319

Price Range
R 26,2214 - R 23,5993

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10431511

Price Range
R 21,1718 - R 19,0547

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388