Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
R 1,9711 - R 2,3879 120998 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
1.7 mm
Push In
0.9 mm
R 7,6989 - R 8,3148 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 1,9711 - R 2,3879 Request the lead time here
6.7 mm
3.0 mm
Push In
2.9 mm
1.2 - 1.6 mm
R 14,446 - R 14,446 961 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
3.2 mm
Adhesive
2.6 mm
R 1,8846 - R 2,0618 1885 In stock - Delivery conditions may apply, visit our FAQs
4.6 mm
4.8 mm
Adhesive
1.0 mm
R 1,9711 - R 2,3879 Request the lead time here
4.8 mm
1.7 mm
Push In
2.9 mm
R 1,3991 - R 2,3761 Request the lead time here
7.9 mm
8.0 mm
Adhesive
4.1 mm
R 2,3248 - R 3,4917 Request the lead time here
6.4 mm
6.6 mm
Adhesive
3.0 mm
R 4,3783 - R 4,9904 8494 In stock - Delivery conditions may apply, visit our FAQs
8.4 mm
4.0 mm
Fir Tree
2.8 mm
1.0 - 4.1 mm
R 6,1815 - R 7,0507 14006 In stock - Delivery conditions may apply, visit our FAQs
12.5 mm
4.0 mm
Fir Tree
2.8 mm
1.0 - 4.1 mm
R 2,133 - R 2,5784 1000 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
1.7 mm
Push In
2.9 mm
R 2,133 - R 2,5784 11000 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
1.7 mm
Push In
0.9 mm
R 2,133 - R 2,5784 11705 In stock - Delivery conditions may apply, visit our FAQs
6.7 mm
3.0 mm
Push In
2.9 mm
1.2 - 1.6 mm
R 3,7515 - R 4,2833 18837 In stock - Delivery conditions may apply, visit our FAQs
4.3 mm
1.8 mm
Push In
3.0 mm
R 4,4233 - R 5,0952 26268 In stock - Delivery conditions may apply, visit our FAQs
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 3,2406 - R 4,8246 6909 In stock - Delivery conditions may apply, visit our FAQs
4.6 mm
4.8 mm
Adhesive
2.8 mm
R 1,9711 - R 2,3879 35157 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
1.7 mm
Push In
0.9 mm
10019283 R 2,133 - R 2,5784 88107 In stock - Delivery conditions may apply, visit our FAQs
6.7 mm
3.0 mm
Push In
2.9 mm
1.0 - 1.2 mm
R 1,6115 - R 1,7618 17755 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
6.6 mm
Adhesive
3.0 mm
R 3,8072 - R 4,3394 2 In stock - Delivery conditions may apply, visit our FAQs
8.3 mm
4.0 mm
Fir Tree
2.8 mm
1.0 - 4.1 mm
  • of 5
Cable Grommet Push In 0.9 mm 4.8 mm PA

10019221

Price Range
R 2,3879 - R 1,9711

Stock Levels
120998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.7 mm
  • Depth
    2 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019382

Price Range
R 8,3148 - R 7,6989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 2.9 mm 6.7 mm PA

10019290

Price Range
R 2,3879 - R 1,9711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.2 - 1.6 mm
Cable Grommet Adhesive 2.6 mm 4.8 mm PA

10019344

Price Range
R 14,446 - R 14,446

Stock Levels
961 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    3.2 mm
  • Inside Height
    2.6 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10019023

Price Range
R 2,0618 - R 1,8846

Stock Levels
1885 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet Push In 2.9 mm 4.8 mm PA

10479766

Price Range
R 2,3879 - R 1,9711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.7 mm
  • Depth
    2 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019078

Price Range
R 2,3761 - R 1,3991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019054

Price Range
R 3,4917 - R 2,3248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Fir Tree 2.8 mm 8.4 mm PA

10014721

Price Range
R 4,9904 - R 4,3783

Stock Levels
8494 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Fir Tree
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.1 mm
Cable Grommet Fir Tree 2.8 mm 12.5 mm PA

10014745

Price Range
R 7,0507 - R 6,1815

Stock Levels
14006 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Fir Tree
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.1 mm
Cable Grommet Push In 2.9 mm 4.8 mm PA

10019252

Price Range
R 2,5784 - R 2,133

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.7 mm
  • Depth
    2 mm
Cable Grommet Push In 0.9 mm 4.8 mm PA

10019238

Price Range
R 2,5784 - R 2,133

Stock Levels
11000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.7 mm
  • Depth
    2 mm
Cable Grommet Push In 2.9 mm 6.7 mm PA

10019306

Price Range
R 2,5784 - R 2,133

Stock Levels
11705 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.2 - 1.6 mm
Cable Grommet Push In 3.0 mm 4.3 mm PA

10019412

Price Range
R 4,2833 - R 3,7515

Stock Levels
18837 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
  • Depth
    2 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019375

Price Range
R 5,0952 - R 4,4233

Stock Levels
26268 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019047

Price Range
R 4,8246 - R 3,2406

Stock Levels
6909 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 0.9 mm 4.8 mm PA

10019214

Price Range
R 2,3879 - R 1,9711

Stock Levels
35157 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.7 mm
  • Depth
    2 mm
Cable Grommet Push In 2.9 mm 6.7 mm PA

10019283

Price Range
R 2,5784 - R 2,133

Stock Levels
88107 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 1.2 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019061

Price Range
R 1,7618 - R 1,6115

Stock Levels
17755 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Fir Tree 2.8 mm 8.3 mm PA

10014714

Price Range
R 4,3394 - R 3,8072

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Fir Tree
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.1 mm