Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
R 1,9711 - R 2,3879 | 120998 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
||
R 7,6989 - R 8,3148 | Request the lead time here |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
R 1,9711 - R 2,3879 | Request the lead time here |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
||
R 14,446 - R 14,446 | 961 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
Adhesive
|
0.102 in
2.6 mm
|
|
||
R 1,8846 - R 2,0618 | 1885 In stock - Delivery conditions may apply, visit our FAQs |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
R 1,9711 - R 2,3879 | Request the lead time here |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.114 in
2.9 mm
|
|
||
R 1,3991 - R 2,3761 | Request the lead time here |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
||
R 2,3248 - R 3,4917 | Request the lead time here |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
R 4,3783 - R 4,9904 | 8494 In stock - Delivery conditions may apply, visit our FAQs |
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
||
R 6,1815 - R 7,0507 | 14006 In stock - Delivery conditions may apply, visit our FAQs |
0.492 in
12.5 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
||
R 2,133 - R 2,5784 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.114 in
2.9 mm
|
|
||
R 2,133 - R 2,5784 | 11000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
||
R 2,133 - R 2,5784 | 11705 In stock - Delivery conditions may apply, visit our FAQs |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
||
R 3,7515 - R 4,2833 | 18837 In stock - Delivery conditions may apply, visit our FAQs |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
R 4,4233 - R 5,0952 | 26268 In stock - Delivery conditions may apply, visit our FAQs |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
R 3,2406 - R 4,8246 | 6909 In stock - Delivery conditions may apply, visit our FAQs |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
R 1,9711 - R 2,3879 | 35157 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
||
10019283 | R 2,133 - R 2,5784 | 88107 In stock - Delivery conditions may apply, visit our FAQs |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.039 - 0.047 in
1.0 - 1.2 mm
|
|
R 1,6115 - R 1,7618 | 17755 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
R 3,8072 - R 4,3394 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.327 in
8.3 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue