Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
R 2,1513 - R 2,6062 Request the lead time here
4.8 mm
Push In
0.9 mm
R 1,5377 - R 2,609 Request the lead time here
7.9 mm
8.0 mm
Adhesive
4.1 mm
R 8,4026 - R 9,0748 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 5,4693 - R 6,2333 Request the lead time here
4.4 mm
4.4 mm
Adhesive
3.0 mm
R 4,8276 - R 5,5608 Request the lead time here
4.3 mm
1.8 mm
Push In
3.0 mm
R 3,911 - R 5,5608 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 4,0943 - R 4,6748 Request the lead time here
4.3 mm
Push In
3.0 mm
R 2,328 - R 2,814 Request the lead time here
4.8 mm
Push In
0.9 mm
R 2,1513 - R 2,6062 Request the lead time here
4.8 mm
Push In
2.9 mm
R 2,328 - R 2,814 Request the lead time here
4.8 mm
Push In
0.9 mm
R 2,5373 - R 3,8108 Request the lead time here
8.9 mm
9.1 mm
Adhesive
7.6 mm
R 1,5269 - R 2,5932 Request the lead time here
7.9 mm
8.0 mm
Adhesive
4.1 mm
R 2,1513 - R 2,6062 Request the lead time here
4.8 mm
Push In
2.9 mm
R 2,5373 - R 3,8108 Request the lead time here
8.9 mm
9.1 mm
Adhesive
6.1 mm
R 1,0337 - R 1,7552 Request the lead time here
4.6 mm
4.8 mm
Adhesive
1.0 mm
R 15,7663 - R 15,7663 Request the lead time here
4.8 mm
2.6 mm
R 2,0569 - R 2,2503 Request the lead time here
4.6 mm
4.8 mm
Adhesive
1.0 mm
R 1,5377 - R 2,609 Request the lead time here
8.9 mm
9.1 mm
Adhesive
6.1 mm
R 2,328 - R 2,814 Request the lead time here
6.7 mm
Push In
2.9 mm
R 5,8664 - R 6,6915 Request the lead time here
12.5 mm
Push In
2.8 mm
  • of 5
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019221

Price Range
R 2,6062 - R 2,1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019085

Price Range
R 2,609 - R 1,5377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019405

Price Range
R 9,0748 - R 8,4026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 3.0 mm 4.4 mm PA

10018668

Price Range
R 6,2333 - R 5,4693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
Cable Grommet Push In 3.0 mm 4.3 mm Nylon 6/6

10019429

Price Range
R 5,5608 - R 4,8276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
  • Depth
    2 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019399

Price Range
R 5,5608 - R 3,911

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018613

Price Range
R 4,6748 - R 4,0943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    4.3 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019238

Price Range
R 2,814 - R 2,328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.9 mm 4.8 mm Nylon 6/6

10479766

Price Range
R 2,6062 - R 2,1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 0.9 mm 4.8 mm Nylon 6/6

10110959

Price Range
R 2,814 - R 2,328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019115

Price Range
R 3,8108 - R 2,5373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019078

Price Range
R 2,5932 - R 1,5269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Push In 2.9 mm 4.8 mm Nylon 6/6

10019245

Price Range
R 2,6062 - R 2,1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019092

Price Range
R 3,8108 - R 2,5373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10161623

Price Range
R 1,7552 - R 1,0337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Wire Saddle 7.1 mm 6.4 mm Natural Nylon 6/6

10019344

Price Range
R 15,7663 - R 15,7663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Saddle Type
    Micro
  • Inside Height
    2.6 mm
  • Inside Width
    4.8 mm
  • Overall Width
    8.9 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10019023

Price Range
R 2,2503 - R 2,0569

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019108

Price Range
R 2,609 - R 1,5377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Push In 2.9 mm 6.7 mm Nylon 6/6

10019306

Price Range
R 2,814 - R 2,328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet Push In 2.8 mm 12.5 mm Nylon 6/6

10014738

Price Range
R 6,6915 - R 5,8664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    12.5 mm