Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
R 4,0141 - R 4,5831 Request the lead time here
4.3 mm
Push In
3.0 mm
R 4,0342 - R 4,2061 Request the lead time here
4.3 mm
Push In
4.1 mm
R 3,5081 - R 3,6574 Request the lead time here
4.3 mm
Push In
4.1 mm
R 1,8251 - R 2,2531 Request the lead time here
8.1 mm
Push In
3.9 mm
R 3,5946 - R 4,134 Request the lead time here
Push In
R 1,8251 - R 2,2531 Request the lead time here
7.4 mm
Push In
3.5 mm
R 2,0989 - R 2,591 Request the lead time here
9.1 mm
Push In
6.0 mm
R 2,0989 - R 2,591 Request the lead time here
8.1 mm
Push In
3.9 mm
R 2,0989 - R 2,591 Request the lead time here
9.1 mm
Push In
6.0 mm
R 2,0989 - R 2,591 Request the lead time here
9.1 mm
Push In
7.7 mm
R 2,0989 - R 2,591 Request the lead time here
6.6 mm
Push In
3.0 mm
R 1,8251 - R 2,2531 Request the lead time here
9.1 mm
Push In
7.7 mm
R 2,0989 - R 2,591 Request the lead time here
9.1 mm
Push In
7.7 mm
R 2,0989 - R 2,591 Request the lead time here
9.1 mm
Push In
6.0 mm
R 1,8251 - R 2,2531 Request the lead time here
6.6 mm
Push In
3.0 mm
R 1,8251 - R 2,2531 Request the lead time here
8.1 mm
Push In
3.9 mm
R 2,0989 - R 2,591 Request the lead time here
6.6 mm
Push In
3.0 mm
R 1,8251 - R 2,2531 Request the lead time here
9.1 mm
Push In
7.7 mm
R 1,8251 - R 2,2531 Request the lead time here
8.1 mm
Push In
3.9 mm
R 1,8251 - R 2,2531 Request the lead time here
9.1 mm
Push In
6.0 mm
  • of 5
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018613

Price Range
R 4,5831 - R 4,0141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    4.3 mm
Cable Grommet Push In 4.1 mm 4.3 mm Nylon 6/6

10171950

Price Range
R 4,2061 - R 4,0342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    4.1 mm
  • Inside Width
    4.3 mm
Cable Grommet Push In 4.1 mm 4.3 mm Nylon 6/6

10171943

Price Range
R 3,6574 - R 3,5081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    4.1 mm
  • Inside Width
    4.3 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018927

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019177

Price Range
R 4,134 - R 3,5946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    2.0 mm
  • Overall Width
    9.1 mm
Cable Grommet 7.4 mm 9.4 mm Nylon 6/6

10019009

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.5 mm
  • Inside Width
    7.4 mm
Cable Grommet 6.0 mm 9.1 mm PA

10018958

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018729

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 10.8 mm Nylon 6/6

10018798

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018811

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018842

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018743

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018750

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm PA66

10018897

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018828

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018866

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018699

Price Range
R 2,591 - R 2,0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018804

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018712

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 6.0 mm 9.1 mm PA

10018781

Price Range
R 2,2531 - R 1,8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm