Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
R 1,9616 - R 2,4215 | 10030 In stock - Delivery conditions may apply, visit our FAQs |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.303 in
7.7 mm
|
|
||
R 1,9616 - R 2,4215 | Request the lead time here |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.236 in
6.0 mm
|
|
||
R 1,9616 - R 2,4215 | 925 In stock - Delivery conditions may apply, visit our FAQs |
0.319 in
8.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
R 1,7057 - R 2,1057 | 16903 In stock - Delivery conditions may apply, visit our FAQs |
0.319 in
8.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
R 1,9616 - R 2,4215 | Request the lead time here |
0.319 in
8.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
10019016 | R 1,9616 - R 2,4215 | 3402 In stock - Delivery conditions may apply, visit our FAQs |
0.291 in
7.4 mm
|
0.138 in
3.5 mm
|
Push In
|
0.138 in
3.5 mm
|
0.024 - 0.063 in
0.6 - 1.6 mm
|
|
R 3,3594 - R 3,8635 | 650 In stock - Delivery conditions may apply, visit our FAQs |
0.26 in
6.6 mm
|
0.15 in
3.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
R 3,2786 - R 3,4182 | 16910 In stock - Delivery conditions may apply, visit our FAQs |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.161 in
4.1 mm
|
|
||
R 3,3594 - R 3,8635 | 33983 In stock - Delivery conditions may apply, visit our FAQs |
0.26 in
6.6 mm
|
0.15 in
3.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
R 4,1511 - R 4,6123 | 1996 In stock - Delivery conditions may apply, visit our FAQs |
0.28 in
7.1 mm
|
0.28 in
7.1 mm
|
Adhesive
|
0.098 in
2.5 mm
|
|
||
R 1,7057 - R 2,1057 | 186276 In stock - Delivery conditions may apply, visit our FAQs |
0.319 in
8.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
R 4,7738 - R 5,3043 | 2618 In stock - Delivery conditions may apply, visit our FAQs |
0.28 in
7.1 mm
|
0.28 in
7.1 mm
|
Adhesive
|
0.098 in
2.5 mm
|
|
||
R 5,2074 - R 5,935 | Request the lead time here |
0.26 in
6.6 mm
|
0.15 in
3.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
R 1,7057 - R 2,1057 | Request the lead time here |
0.291 in
7.4 mm
|
0.138 in
3.5 mm
|
Push In
|
0.138 in
3.5 mm
|
0.024 - 0.063 in
0.6 - 1.6 mm
|
||
R 1,9616 - R 2,4215 | 668 In stock - Delivery conditions may apply, visit our FAQs |
0.358 in
9.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.303 in
7.7 mm
|
|
||
R 1,9616 - R 2,4215 | 902 In stock - Delivery conditions may apply, visit our FAQs |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
R 1,7057 - R 2,1057 | 92457 In stock - Delivery conditions may apply, visit our FAQs |
0.358 in
9.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.236 in
6.0 mm
|
|
||
R 1,7057 - R 2,1057 | Request the lead time here |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
R 4,1715 - R 4,7872 | 502 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.102 in
2.6 mm
|
|
||
R 1,7057 - R 2,1057 | 143010 In stock - Delivery conditions may apply, visit our FAQs |
0.319 in
8.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.161 in
4.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue