Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 3 026,9156 - R 3 783,595 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
935.0
R 619,4793 - R 774,2996 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
170.0
R 1 336,3647 - R 1 670,5549 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
370.0
R 1 072,6554 - R 1 340,9183 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
295.0
R 2 024,1471 - R 2 530,1839 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
570.0
R 1 764,3974 - R 2 205,4968 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
495.0
R 2 452,1798 - R 3 065,3237 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
695.0
R 2 969,3034 - R 3 711,5303 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
845.0
R 318,3518 - R 397,9397 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
70.0
R 2 279,5413 - R 2 849,3276 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
550.0
R 3 311,8088 - R 4 139,761 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
945.0
R 3 482,4675 - R 4 353,1834 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
995.0
R 2 883,5781 - R 3 604,4232 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
820.0
R 2 282,115 - R 2 852,6932 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
440.0
R 1 521,278 - R 1 901,5975 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
290.0
R 2 889,1216 - R 3 611,3525 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
560.0
R 928,724 - R 1 160,9545 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
150.0
R 2 385,4605 - R 2 981,7762 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
390.0
R 4 051,8579 - R 5 064,9213 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
670.0
R 453,3741 - R 566,8166 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
70.0
  • of 25
Miniature Linear Rail 9.0 935.0 Stainless Steel

20160449

Price Range
R 3 783,595 - R 3 026,9156

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    935.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 12.0 170.0 Stainless Steel

20160524

Price Range
R 774,2996 - R 619,4793

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    170.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 370.0 Stainless Steel

20160609

Price Range
R 1 670,5549 - R 1 336,3647

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    370.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 295.0 Stainless Steel

20160579

Price Range
R 1 340,9183 - R 1 072,6554

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 570.0 Stainless Steel

20160685

Price Range
R 2 530,1839 - R 2 024,1471

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    570.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 495.0 Stainless Steel

20160654

Price Range
R 2 205,4968 - R 1 764,3974

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    495.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 695.0 Stainless Steel

20160739

Price Range
R 3 065,3237 - R 2 452,1798

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 845.0 Stainless Steel

20160791

Price Range
R 3 711,5303 - R 2 969,3034

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    845.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 15.0 70.0 Stainless Steel

20160869

Price Range
R 397,9397 - R 318,3518

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    70.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 15.0 550.0 Stainless Steel

20160982

Price Range
R 2 849,3276 - R 2 279,5413

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 12.0 945.0 Stainless Steel

20160838

Price Range
R 4 139,761 - R 3 311,8088

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    945.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 995.0 Stainless Steel

20160852

Price Range
R 4 353,1834 - R 3 482,4675

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    995.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 820.0 Stainless Steel

20160784

Price Range
R 3 604,4232 - R 2 883,5781

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    820.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 18.0 440.0 Stainless Steel

20161224

Price Range
R 2 852,6932 - R 2 282,115

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    440.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 290.0 Stainless Steel

20161170

Price Range
R 1 901,5975 - R 1 521,278

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    290.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 560.0 Stainless Steel

20161262

Price Range
R 3 611,3525 - R 2 889,1216

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    560.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 24.0 150.0 Stainless Steel

20161439

Price Range
R 1 160,9545 - R 928,724

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    150.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 390.0 Stainless Steel

20161491

Price Range
R 2 981,7762 - R 2 385,4605

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    390.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 670.0 Stainless Steel

20161569

Price Range
R 5 064,9213 - R 4 051,8579

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    670.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 70.0 Stainless Steel

20161415

Price Range
R 566,8166 - R 453,3741

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    70.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5