Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 6 429,8938 - R 6 429,8938 | Request the lead time here |
7.0
|
17.8
|
26.0
|
30.0
|
3.5
|
200.0
|
3700.0
|
||
| Request the lead time here |
7.0
|
17.8
|
105.0
|
30.0
|
3.5
|
800.0
|
14800.0
|
|||
| R 7 111,4975 - R 7 111,4975 | Request the lead time here |
4.0
|
4.8
|
96.0
|
10.0
|
2.0
|
400.0
|
1000.0
|
||
| R 5 949,6634 - R 5 949,6634 | Request the lead time here |
4.5
|
6.8
|
105.0
|
15.0
|
2.0
|
500.0
|
2000.0
|
||
| R 14 222,9949 - R 14 222,9949 | Request the lead time here |
4.0
|
4.8
|
192.0
|
10.0
|
2.0
|
800.0
|
2000.0
|
||
| R 16 593,4941 - R 16 593,4941 | Request the lead time here |
4.5
|
6.8
|
210.0
|
15.0
|
2.0
|
1000.0
|
4000.0
|
||
| R 13 741,4873 - R 13 741,4873 | Request the lead time here |
6.0
|
13.8
|
80.0
|
25.0
|
3.0
|
500.0
|
6250.0
|
||
| R 21 986,2945 - R 21 986,2945 | Request the lead time here |
6.0
|
13.8
|
128.0
|
25.0
|
3.0
|
800.0
|
10000.0
|
||
| Request the lead time here |
7.0
|
17.8
|
117.0
|
30.0
|
3.5
|
900.0
|
16650.0
|
|||
| R 5 724,8747 - R 5 724,8747 | Request the lead time here |
5.5
|
9.8
|
51.0
|
20.0
|
2.5
|
300.0
|
2190.0
|
||
| R 8 244,8072 - R 8 244,8072 | Request the lead time here |
6.0
|
13.8
|
48.0
|
25.0
|
3.0
|
300.0
|
3750.0
|
||
| R 5 351,0783 - R 5 351,0783 | Request the lead time here |
5.5
|
9.8
|
68.0
|
20.0
|
2.5
|
400.0
|
2920.0
|
||
| R 15 266,2615 - R 15 266,2615 | Request the lead time here |
5.5
|
9.8
|
136.0
|
20.0
|
2.5
|
800.0
|
5840.0
|
||
| R 5 496,6801 - R 5 496,6801 | Request the lead time here |
6.0
|
13.8
|
32.0
|
25.0
|
3.0
|
200.0
|
2500.0
|
||
| R 9 956,0539 - R 9 956,0539 | Request the lead time here |
4.5
|
6.8
|
126.0
|
15.0
|
2.0
|
600.0
|
2400.0
|
||
| R 16 000,8693 - R 16 000,8693 | Request the lead time here |
4.0
|
4.8
|
216.0
|
10.0
|
2.0
|
900.0
|
2250.0
|
||
| R 14 934,1872 - R 14 934,1872 | Request the lead time here |
4.5
|
6.8
|
189.0
|
15.0
|
2.0
|
900.0
|
3600.0
|
||
| R 24 734,6345 - R 24 734,6345 | Request the lead time here |
6.0
|
13.8
|
144.0
|
25.0
|
3.0
|
900.0
|
11250.0
|
||
| R 19 238,1673 - R 19 238,1673 | Request the lead time here |
6.0
|
13.8
|
112.0
|
25.0
|
3.0
|
700.0
|
8720.0
|
||
| R 3 214,9469 - R 3 214,9469 | Request the lead time here |
7.0
|
17.8
|
13.0
|
30.0
|
3.5
|
100.0
|
1850.0