Menu Search

Needle Roller Linear Cages

In production

Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.

Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.

They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.

  • Frequently used to improve motion precision and weight distribution.
  • Its capacity to withstand enormous weights makes it ideal for precision machinery, robotic systems and heavy-duty linear actuators.
Material: Steel Series Code: SRL1004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability p1 h1 No. of rollers (pairs) w1 d1 l1 Dyn. load C /pair of rollers max. N View
R 6 429,8938 - R 6 429,8938 Request the lead time here
7.0
17.8
26.0
30.0
3.5
200.0
3700.0
Request the lead time here
7.0
17.8
105.0
30.0
3.5
800.0
14800.0
R 7 111,4975 - R 7 111,4975 Request the lead time here
4.0
4.8
96.0
10.0
2.0
400.0
1000.0
R 5 949,6634 - R 5 949,6634 Request the lead time here
4.5
6.8
105.0
15.0
2.0
500.0
2000.0
R 14 222,9949 - R 14 222,9949 Request the lead time here
4.0
4.8
192.0
10.0
2.0
800.0
2000.0
R 16 593,4941 - R 16 593,4941 Request the lead time here
4.5
6.8
210.0
15.0
2.0
1000.0
4000.0
R 13 741,4873 - R 13 741,4873 Request the lead time here
6.0
13.8
80.0
25.0
3.0
500.0
6250.0
R 21 986,2945 - R 21 986,2945 Request the lead time here
6.0
13.8
128.0
25.0
3.0
800.0
10000.0
Request the lead time here
7.0
17.8
117.0
30.0
3.5
900.0
16650.0
R 5 724,8747 - R 5 724,8747 Request the lead time here
5.5
9.8
51.0
20.0
2.5
300.0
2190.0
R 8 244,8072 - R 8 244,8072 Request the lead time here
6.0
13.8
48.0
25.0
3.0
300.0
3750.0
R 5 351,0783 - R 5 351,0783 Request the lead time here
5.5
9.8
68.0
20.0
2.5
400.0
2920.0
R 15 266,2615 - R 15 266,2615 Request the lead time here
5.5
9.8
136.0
20.0
2.5
800.0
5840.0
R 5 496,6801 - R 5 496,6801 Request the lead time here
6.0
13.8
32.0
25.0
3.0
200.0
2500.0
R 9 956,0539 - R 9 956,0539 Request the lead time here
4.5
6.8
126.0
15.0
2.0
600.0
2400.0
R 16 000,8693 - R 16 000,8693 Request the lead time here
4.0
4.8
216.0
10.0
2.0
900.0
2250.0
R 14 934,1872 - R 14 934,1872 Request the lead time here
4.5
6.8
189.0
15.0
2.0
900.0
3600.0
R 24 734,6345 - R 24 734,6345 Request the lead time here
6.0
13.8
144.0
25.0
3.0
900.0
11250.0
R 19 238,1673 - R 19 238,1673 Request the lead time here
6.0
13.8
112.0
25.0
3.0
700.0
8720.0
R 3 214,9469 - R 3 214,9469 Request the lead time here
7.0
17.8
13.0
30.0
3.5
100.0
1850.0
  • of 3
Needle Roller Linear Cages 3.5 7.0 200.0 Steel

20761622

Price Range
R 6 429,8938 - R 6 429,8938

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    200.0
  • w1
    30.0
Needle Roller Linear Cages 3.5 7.0 800.0 Steel

20761684


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    800.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.0 400.0 Steel

20761240

Price Range
R 7 111,4975 - R 7 111,4975

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    400.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 500.0 Steel

20761356

Price Range
R 5 949,6634 - R 5 949,6634

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    500.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.0 800.0 Steel

20761288

Price Range
R 14 222,9949 - R 14 222,9949

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    800.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 1000.0 Steel

20761400

Price Range
R 16 593,4941 - R 16 593,4941

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    1000.0
  • w1
    15.0
Needle Roller Linear Cages 3.0 6.0 500.0 Steel

20761554

Price Range
R 13 741,4873 - R 13 741,4873

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    500.0
  • w1
    25.0
Needle Roller Linear Cages 3.0 6.0 800.0 Steel

20761585

Price Range
R 21 986,2945 - R 21 986,2945

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    800.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 900.0 Steel

20761691


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    900.0
  • w1
    30.0
Needle Roller Linear Cages 2.5 5.5 300.0 Steel

20761431

Price Range
R 5 724,8747 - R 5 724,8747

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    300.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 300.0 Steel

20761530

Price Range
R 8 244,8072 - R 8 244,8072

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    300.0
  • w1
    25.0
Needle Roller Linear Cages 2.5 5.5 400.0 Steel

20761448

Price Range
R 5 351,0783 - R 5 351,0783

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    400.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 800.0 Steel

20761486

Price Range
R 15 266,2615 - R 15 266,2615

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    800.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 200.0 Steel

20761523

Price Range
R 5 496,6801 - R 5 496,6801

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    200.0
  • w1
    25.0
Needle Roller Linear Cages 2.0 4.5 600.0 Steel

20761363

Price Range
R 9 956,0539 - R 9 956,0539

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    600.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.0 900.0 Steel

20761295

Price Range
R 16 000,8693 - R 16 000,8693

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    900.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 900.0 Steel

20761394

Price Range
R 14 934,1872 - R 14 934,1872

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    900.0
  • w1
    15.0
Needle Roller Linear Cages 3.0 6.0 900.0 Steel

20761592

Price Range
R 24 734,6345 - R 24 734,6345

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    900.0
  • w1
    25.0
Needle Roller Linear Cages 3.0 6.0 700.0 Steel

20761578

Price Range
R 19 238,1673 - R 19 238,1673

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    700.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 100.0 Steel

20761615

Price Range
R 3 214,9469 - R 3 214,9469

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    100.0
  • w1
    30.0