Menu Search

Needle Roller Linear Cages

In production

Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.

Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.

They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.

  • Frequently used to improve motion precision and weight distribution.
  • Its capacity to withstand enormous weights makes it ideal for precision machinery, robotic systems and heavy-duty linear actuators.
Material: Steel Series Code: SRL1004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability p1 h1 No. of rollers (pairs) w1 d1 l1 Dyn. load C /pair of rollers max. N View
R 11 615,3607 - R 11 615,3607 Request the lead time here
4.5
6.8
147.0
15.0
2.0
700.0
2800.0
R 5 949,6634 - R 5 949,6634 Request the lead time here
4.5
6.8
105.0
15.0
2.0
500.0
2000.0
R 5 351,0783 - R 5 351,0783 Request the lead time here
5.5
9.8
68.0
20.0
2.5
400.0
2920.0
R 17 778,7436 - R 17 778,7436 Request the lead time here
4.0
4.8
240.0
10.0
2.0
1000.0
2500.0
R 9 645,0536 - R 9 645,0536 Request the lead time here
7.0
17.8
39.0
30.0
3.5
300.0
5500.0
R 13 741,4873 - R 13 741,4873 Request the lead time here
6.0
13.8
80.0
25.0
3.0
500.0
6250.0
R 21 986,2945 - R 21 986,2945 Request the lead time here
6.0
13.8
128.0
25.0
3.0
800.0
10000.0
Request the lead time here
7.0
17.8
117.0
30.0
3.5
900.0
16650.0
R 13 274,8804 - R 13 274,8804 Request the lead time here
4.5
6.8
168.0
15.0
2.0
800.0
3280.0
Request the lead time here
7.0
17.8
91.0
30.0
3.5
700.0
12950.0
R 10 993,1472 - R 10 993,1472 Request the lead time here
6.0
13.8
64.0
25.0
3.0
400.0
5000.0
R 9 956,0539 - R 9 956,0539 Request the lead time here
4.5
6.8
126.0
15.0
2.0
600.0
2400.0
R 5 333,6231 - R 5 333,6231 Request the lead time here
4.0
4.8
72.0
10.0
2.0
300.0
750.0
R 9 541,1739 - R 9 541,1739 Request the lead time here
5.5
9.8
85.0
20.0
2.5
500.0
3650.0
R 17 174,4111 - R 17 174,4111 Request the lead time here
5.5
9.8
153.0
20.0
2.5
900.0
6570.0
R 8 889,3718 - R 8 889,3718 Request the lead time here
4.0
4.8
120.0
10.0
2.0
500.0
1250.0
R 6 637,4402 - R 6 637,4402 Request the lead time here
4.5
6.8
84.0
15.0
2.0
400.0
1600.0
R 5 724,8747 - R 5 724,8747 Request the lead time here
5.5
9.8
51.0
20.0
2.5
300.0
2190.0
R 8 244,8072 - R 8 244,8072 Request the lead time here
6.0
13.8
48.0
25.0
3.0
300.0
3750.0
R 27 482,9745 - R 27 482,9745 Request the lead time here
6.0
13.8
160.0
25.0
3.0
1000.0
12500.0
  • of 3
Needle Roller Linear Cages 2.0 4.5 700.0 Steel

20761370

Price Range
R 11 615,3607 - R 11 615,3607

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    700.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.5 500.0 Steel

20761356

Price Range
R 5 949,6634 - R 5 949,6634

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    500.0
  • w1
    15.0
Needle Roller Linear Cages 2.5 5.5 400.0 Steel

20761448

Price Range
R 5 351,0783 - R 5 351,0783

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    400.0
  • w1
    20.0
Needle Roller Linear Cages 2.0 4.0 1000.0 Steel

20761301

Price Range
R 17 778,7436 - R 17 778,7436

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    1000.0
  • w1
    10.0
Needle Roller Linear Cages 3.5 7.0 300.0 Steel

20761639

Price Range
R 9 645,0536 - R 9 645,0536

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    300.0
  • w1
    30.0
Needle Roller Linear Cages 3.0 6.0 500.0 Steel

20761554

Price Range
R 13 741,4873 - R 13 741,4873

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    500.0
  • w1
    25.0
Needle Roller Linear Cages 3.0 6.0 800.0 Steel

20761585

Price Range
R 21 986,2945 - R 21 986,2945

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    800.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 900.0 Steel

20761691


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    900.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.5 800.0 Steel

20761387

Price Range
R 13 274,8804 - R 13 274,8804

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    800.0
  • w1
    15.0
Needle Roller Linear Cages 3.5 7.0 700.0 Steel

20761677


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    700.0
  • w1
    30.0
Needle Roller Linear Cages 3.0 6.0 400.0 Steel

20761547

Price Range
R 10 993,1472 - R 10 993,1472

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    400.0
  • w1
    25.0
Needle Roller Linear Cages 2.0 4.5 600.0 Steel

20761363

Price Range
R 9 956,0539 - R 9 956,0539

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    600.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.0 300.0 Steel

20761233

Price Range
R 5 333,6231 - R 5 333,6231

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    300.0
  • w1
    10.0
Needle Roller Linear Cages 2.5 5.5 500.0 Steel

20761455

Price Range
R 9 541,1739 - R 9 541,1739

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    500.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 900.0 Steel

20761493

Price Range
R 17 174,4111 - R 17 174,4111

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    900.0
  • w1
    20.0
Needle Roller Linear Cages 2.0 4.0 500.0 Steel

20761257

Price Range
R 8 889,3718 - R 8 889,3718

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    500.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 400.0 Steel

20761349

Price Range
R 6 637,4402 - R 6 637,4402

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    400.0
  • w1
    15.0
Needle Roller Linear Cages 2.5 5.5 300.0 Steel

20761431

Price Range
R 5 724,8747 - R 5 724,8747

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    300.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 300.0 Steel

20761530

Price Range
R 8 244,8072 - R 8 244,8072

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    300.0
  • w1
    25.0
Needle Roller Linear Cages 3.0 6.0 1000.0 Steel

20761608

Price Range
R 27 482,9745 - R 27 482,9745

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    1000.0
  • w1
    25.0