Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Series Code: SR2332, SR2335
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| R 93,2464 - R 93,2464 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| R 73,6163 - R 81,9828 | Request the lead time here |
1.5 kg
1.5 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| R 18,8145 - R 22,7655 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| R 20,0662 - R 65,6996 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.3 kg
0.3 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| R 45,2834 - R 45,2834 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| R 134,4087 - R 250,6526 | Request the lead time here |
2.5 kg
2.5 kg
|
Bar
|
North & South
|
50.0 mm
50.0 mm
|
||
| R 63,6697 - R 64,1702 | Request the lead time here |
1.5 kg
1.5 kg
|
Bar
|
North & South
|
25.0 mm
25.0 mm
|
||
| R 14,88 - R 16,9599 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
12.0 mm
12.0 mm
|
||
| R 32,4785 - R 37,708 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| R 7,2365 - R 8,2807 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
6.0 mm
6.0 mm
|
||
| R 14,1899 - R 18,1485 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
8.0 mm
8.0 mm
|
||
| R 24,2269 - R 31,198 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| R 6,9952 - R 8,9915 | Request the lead time here |
0.5 kg
0.5 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| R 19,041 - R 24,4633 | Request the lead time here |
1.1 kg
1.1 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| R 95,16 - R 122,3165 | Request the lead time here |
6.0 kg
6.0 kg
|
Cylindrical
|
North & South
|
19.0 mm
19.0 mm
|
||
| R 167,9472 - R 215,8755 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| R 33,318 - R 42,8185 | Request the lead time here |
3.1 kg
3.1 kg
|
Cylindrical
|
North & South
|
14.0 mm
14.0 mm
|
||
| R 13,9905 - R 17,9831 | Request the lead time here |
0.4 kg
0.4 kg
|
Rod
|
North & South
|
3.0 mm
3.0 mm
|
||
| R 8,126 - R 10,4333 | Request the lead time here |
0.3 kg
0.3 kg
|
Cylindrical
|
North
|
6.0 mm
6.0 mm
|
||
| R 15,1363 - R 19,4094 | Request the lead time here |
0.8 kg
0.8 kg
|
Cylindrical
|
North
|
15.0 mm
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue