Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Essentra Part Number Price range Availability Pull Force Shape Polarity Overall Size View
R 21,5436 - R 27,7188 Request the lead time here
2.7 kg
Cylindrical
North & South
10.0 mm
R 6,1811 - R 7,9218 Request the lead time here
0.6 kg
Rod
North & South
4.0 mm
R 14,2619 - R 18,3552 Request the lead time here
0.5 kg
Cylindrical
North & South
20.0 mm
R 10,6437 - R 13,6889 Request the lead time here
0.6 kg
Rectangular
North & South
5.0 mm
R 12,0457 - R 15,4562 Request the lead time here
1.3 kg
Cylindrical
North & South
12.0 mm
R 42,816 - R 55,0347 Request the lead time here
3.4 kg
Rectangular
North & South
10.0 mm
10191514 R 44,7758 - R 57,5771 Request the lead time here
2.4 kg
Square
North
10.0 mm
R 97,9491 - R 125,9287 Request the lead time here
8.5 kg
Cylindrical
North & South
22.0 mm
R 29,6696 - R 38,1522 Request the lead time here
3.3 kg
Cylindrical
North & South
15.0 mm
R 12,6035 - R 16,2003 10 In stock - Delivery conditions may apply, visit our FAQs
1.6 kg
Rectangular
North & South
5.0 mm
R 160,9519 - R 206,884 Request the lead time here
9.4 kg
Cylindrical
North
20.0 mm
R 52,3591 - R 67,2818 Request the lead time here
5.5 kg
Rectangular
North & South
10.0 mm
R 44,7758 - R 134,7119 Request the lead time here
2.4 kg
Square
South
10.0 mm
R 185,5711 - R 238,5405 Request the lead time here
19.9 kg
Rectangular
North & South
20.0 mm
R 15,1363 - R 19,4094 Request the lead time here
0.8 kg
Cylindrical
South
15.0 mm
R 41,9868 - R 53,965 Request the lead time here
2.2 kg
Cylindrical
South
20.0 mm
R 7,8244 - R 10,0922 Request the lead time here
0.4 kg
Cylindrical
South
8.0 mm
R 41,9868 - R 53,965 Request the lead time here
2.2 kg
Cylindrical
North
20.0 mm
R 15,1363 - R 19,4094 Request the lead time here
0.8 kg
Cylindrical
North
15.0 mm
R 33,318 - R 42,8185 Request the lead time here
3.1 kg
Cylindrical
North & South
14.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 10.0 mm 2.7 kg

10190876

Price Range
R 27,7188 - R 21,5436

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.7 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 4.0 mm 0.6 kg

10191101

Price Range
R 7,9218 - R 6,1811

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    4.0 mm
  • Shape
    Rod
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 20.0 mm 0.5 kg

10190944

Price Range
R 18,3552 - R 14,2619

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.5 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 5.0 mm 0.6 kg

10191361

Price Range
R 13,6889 - R 10,6437

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 12.0 mm 1.3 kg

10190883

Price Range
R 15,4562 - R 12,0457

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.3 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 10.0 mm 3.4 kg

10191415

Price Range
R 55,0347 - R 42,816

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North 10.0 mm 2.4 kg

10191514

Price Range
R 57,5771 - R 44,7758

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Square
  • Pull Force
    2.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 22.0 mm 8.5 kg

10191002

Price Range
R 125,9287 - R 97,9491

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    8.5 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 15.0 mm 3.3 kg

10190913

Price Range
R 38,1522 - R 29,6696

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.3 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 5.0 mm 1.6 kg

10191330

Price Range
R 16,2003 - R 12,6035

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 20.0 mm 9.4 kg

10191576

Price Range
R 206,884 - R 160,9519

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    9.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 10.0 mm 5.5 kg

10191422

Price Range
R 67,2818 - R 52,3591

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    5.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium South 10.0 mm 2.4 kg

10191521

Price Range
R 134,7119 - R 44,7758

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Square
  • Pull Force
    2.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 20.0 mm 19.9 kg

10191439

Price Range
R 238,5405 - R 185,5711

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Rectangular
  • Pull Force
    19.9 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 15.0 mm 0.8 kg

10191262

Price Range
R 19,4094 - R 15,1363

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 20.0 mm 2.2 kg

10191545

Price Range
R 53,965 - R 41,9868

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 8.0 mm 0.4 kg

10191200

Price Range
R 10,0922 - R 7,8244

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 20.0 mm 2.2 kg

10191538

Price Range
R 53,965 - R 41,9868

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 15.0 mm 0.8 kg

10191255

Price Range
R 19,4094 - R 15,1363

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 14.0 mm 3.1 kg

10190890

Price Range
R 42,8185 - R 33,318

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    14.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.1 kg
  • Coating
    NiCuNi Plated