Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | D | H | View | |
---|---|---|---|---|---|---|---|
R 0,679 - R 0,8216 | Request the lead time here |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.874 in
22.2 mm
|
||
R 0,8291 - R 1,9875 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
R 0,7146 - R 1,7225 | Request the lead time here |
Blue
|
LDPE
|
0.469 in
11.9 mm
|
0.874 in
22.2 mm
|
||
R 1,1476 - R 1,3885 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
R 0,609 - R 0,7369 | Request the lead time here |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
R 2,2212 - R 6,9012 | Request the lead time here |
Blue
|
LDPE
|
2.374 in
60.3 mm
|
0.874 in
22.2 mm
|
||
R 1,9598 - R 6,6803 | Request the lead time here |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
R 6,9257 - R 10,1399 | Request the lead time here |
Blue
|
LDPE
|
3.126 in
79.4 mm
|
1.374 in
34.9 mm
|
||
R 0,6482 - R 2,2304 | Request the lead time here |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.874 in
22.2 mm
|
||
R 0,6754 - R 2,3188 | Request the lead time here |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||
R 0,9121 - R 3,1248 | 2250 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
LDPE
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
R 5,9098 - R 14,2441 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
R 0,6528 - R 2,2525 | Request the lead time here |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
R 6,5557 - R 7,9325 | Request the lead time here |
Blue
|
LDPE
|
2.614 in
66.4 mm
|
1 in
25.4 mm
|
||
R 4,2737 - R 10,269 | Request the lead time here |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
R 0,4884 - R 1,6783 | Request the lead time here |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
R 15,4618 - R 18,7088 | Request the lead time here |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
R 0,80 - R 0,968 | Request the lead time here |
Blue
|
LDPE
|
0.126 in
3.2 mm
|
0.626 in
15.9 mm
|
||
R 3,1153 - R 7,9502 | Request the lead time here |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
R 13,4115 - R 19,6358 | Request the lead time here |
Blue
|
LDPE
|
3.24 in
82.3 mm
|
1.874 in
47.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue