Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
R 3,3619 - R 8,0606 Request the lead time here
Blue
LDPE
9.5 mm
44.5 mm
R 6,5557 - R 7,9325 Request the lead time here
Blue
LDPE
66.4 mm
25.4 mm
R 14,3624 - R 17,3785 Request the lead time here
Blue
LDPE
104.5 mm
25.4 mm
R 15,4618 - R 18,7088 Request the lead time here
Blue
LDPE
95.0 mm
25.4 mm
R 0,9121 - R 3,1248 2250 In stock - Delivery conditions may apply, visit our FAQs
Blue
LDPE
25.4 mm
25.4 mm
R 0,8985 - R 2,1642 Request the lead time here
Blue
LDPE
17.4 mm
19.1 mm
R 1,5226 - R 3,6825 Request the lead time here
Blue
LDPE
31.8 mm
15.9 mm
R 0,4764 - R 1,6342 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
R 4,2737 - R 10,269 Request the lead time here
Blue
LDPE
75.7 mm
25.4 mm
R 0,4884 - R 1,6783 Request the lead time here
Blue
LDPE
12.7 mm
12.7 mm
R 0,6784 - R 2,3409 Request the lead time here
Blue
LDPE
19.1 mm
9.5 mm
R 1,2528 - R 4,0413 Request the lead time here
Blue
LDPE
8.0 mm
22.2 mm
R 3,2262 - R 7,7845 Request the lead time here
Blue
LDPE
8 mm
44.5 mm
R 1,4729 - R 4,8805 Request the lead time here
Blue
LDPE
12.7 mm
22.2 mm
R 1,1849 - R 13,7472 Request the lead time here
Blue
LDPE
6.4 mm
22.2 mm
R 1,8242 - R 6,0178 Request the lead time here
Blue
LDPE
25.4 mm
19.0 mm
R 3,1508 - R 10,6002 1000 In stock - Delivery conditions may apply, visit our FAQs
Blue
LDPE
38.1 mm
22.2 mm
R 1,794 - R 6,0178 Request the lead time here
Blue
LDPE
23.8 mm
20.6 mm
R 1,488 - R 5,0075 Request the lead time here
Blue
LDPE
14.3 mm
22.2 mm
R 5,2615 - R 16,6733 Request the lead time here
Blue
LDPE
34.9 mm
22.2 mm
  • of 6
Non-Threaded End Caps 9.5 mm 44.5 mm LDPE Blue

10160350

Price Range
R 8,0606 - R 3,3619

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 66.4 mm 25.4 mm LDPE Blue

10148723

Price Range
R 7,9325 - R 6,5557

Stock Levels
Request the lead time here
Attributes
  • D
    66.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 104.5 mm 25.4 mm LDPE Blue

10148808

Price Range
R 17,3785 - R 14,3624

Stock Levels
Request the lead time here
Attributes
  • D
    104.5 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 95 mm 25.4 mm LDPE Blue

10148778

Price Range
R 18,7088 - R 15,4618

Stock Levels
Request the lead time here
Attributes
  • D
    95.0 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 25.4 mm LDPE Blue

10148365

Price Range
R 3,1248 - R 0,9121

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.4 mm 19.1 mm LDPE Blue

10148563

Price Range
R 2,1642 - R 0,8985

Stock Levels
Request the lead time here
Attributes
  • D
    17.4 mm
  • H
    19.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
R 3,6825 - R 1,5226

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
R 1,6342 - R 0,4764

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 75.7 mm 25.4 mm LDPE Blue

10148792

Price Range
R 10,269 - R 4,2737

Stock Levels
Request the lead time here
Attributes
  • D
    75.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
R 1,6783 - R 0,4884

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 9.5 mm LDPE Blue

10148594

Price Range
R 2,3409 - R 0,6784

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm 22.2 mm LDPE Blue

10186510

Price Range
R 4,0413 - R 1,2528

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
R 7,7845 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 22.2 mm LDPE Blue

10186541

Price Range
R 4,8805 - R 1,4729

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 6.4 mm 22.2 mm LDPE Blue

10186503

Price Range
R 13,7472 - R 1,1849

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 25.4 mm 19.0 mm LDPE Blue

10186626

Price Range
R 6,0178 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    19.0 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 38.1 mm 22.2 mm LDPE Blue

10186701

Price Range
R 10,6002 - R 3,1508

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    38.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.8 mm 20.6 mm LDPE Blue

10186619

Price Range
R 6,0178 - R 1,794

Stock Levels
Request the lead time here
Attributes
  • D
    23.8 mm
  • H
    20.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10186558

Price Range
R 5,0075 - R 1,488

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 34.9 mm 22.2 mm LDPE Blue

10186688

Price Range
R 16,6733 - R 5,2615

Stock Levels
Request the lead time here
Attributes
  • D
    34.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790