Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | D | H | View | |
---|---|---|---|---|---|---|---|
R 6,6694 - R 22,1931 | Request the lead time here |
Grey
|
PP
|
1.484 in
37.7 mm
|
0.732 in
18.6 mm
|
||
Request the lead time here |
Yellow
|
PE
|
0.906 in
23.0 mm
|
1.087 in
27.6 mm
|
|||
R 25,9882 - R 56,1007 | Request the lead time here |
Black
|
PE
|
2.992 in
76.0 mm
|
3.169 in
80.5 mm
|
||
R 17,2294 - R 20,8476 | Request the lead time here |
Black
|
PE
|
2.205 in
56.0 mm
|
2.717 in
69.0 mm
|
||
R 16,2159 - R 38,744 | Request the lead time here |
Yellow
|
PE
|
2.126 in
54.0 mm
|
2.244 in
57.0 mm
|
||
R 4,0539 - R 5,9354 | Request the lead time here |
Black
|
PE
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
||
Request the lead time here |
Yellow
|
PE
|
0.85 in
21.6 mm
|
0.976 in
24.8 mm
|
|||
R 10,6417 - R 25,1486 | Request the lead time here |
Yellow
|
PE
|
1.988 in
50.5 mm
|
2.236 in
56.8 mm
|
||
R 3,1938 - R 14,5088 | Request the lead time here |
Natural
|
PE
|
0.693 in
17.6 mm
|
0.827 in
21.0 mm
|
||
R 22,3787 - R 48,3088 | Request the lead time here |
Black
|
PE
|
1.87 in
47.5 mm
|
2.894 in
73.5 mm
|
||
R 13,6822 - R 34,6063 | Request the lead time here |
Yellow
|
PE
|
2.244 in
57.0 mm
|
1.339 in
34.0 mm
|
||
R 8,2193 - R 22,3006 | Request the lead time here |
Yellow
|
PE
|
1.457 in
37.0 mm
|
2.26 in
57.4 mm
|
||
R 11,1484 - R 29,0177 | 450 In stock - Delivery conditions may apply, visit our FAQs |
Yellow
|
PE
|
1.969 in
50.0 mm
|
1.677 in
42.6 mm
|
||
R 7,6557 - R 24,5038 | Request the lead time here |
Grey
|
PP
|
1.181 in
30.0 mm
|
0.748 in
19.0 mm
|
||
R 12,6687 - R 25,8225 | Request the lead time here |
Yellow
|
PE
|
1.657 in
42.1 mm
|
2.236 in
56.8 mm
|
||
R 9,6282 - R 22,8917 | Request the lead time here |
Yellow
|
PE
|
1.378 in
35.0 mm
|
2.248 in
57.1 mm
|
||
R 1,9491 - R 4,4558 | Request the lead time here |
Yellow
|
PE
|
0.315 in
8.0 mm
|
1.126 in
28.6 mm
|
||
R 1,9491 - R 9,78 | Request the lead time here |
Black
|
PE
|
0.236 in
6.0 mm
|
0.866 in
22.0 mm
|
||
R 22,5331 - R 43,014 | Request the lead time here |
Yellow
|
PE
|
0.059 in
1.5 mm
|
0.291 in
7.4 mm
|
||
Request the lead time here |
Black
|
LDPE
|
0.591 in
15.0 mm
|
1.85 in
47.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue