Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Essentra Part Number Price range Availability W ID Material Type View
R 0,9168 - R 1,0778 Request the lead time here
1.6 mm
12.1 mm
NBR
2
R 0,9168 - R 1,0778 Request the lead time here
1.6 mm
10.1 mm
NBR
2
Request the lead time here
3.0 mm
26.5 mm
NBR
2
R 0,9168 - R 1,0778 Request the lead time here
1.6 mm
14.1 mm
NBR
2
R 4,149 - R 6,2525 Request the lead time here
2.4 mm
9.6 mm
NBR
2
R 3 165,5354 - R 3 426,4418 Request the lead time here
FPM
Metric O-Ring Kit
R 461,3734 - R 527,151 1 In stock - Delivery conditions may apply, visit our FAQs
NBR
Metric O-Ring Kit
Request the lead time here
2.4 mm
11.6 mm
FPM
Individual Part
R 2,7525 - R 3,1467 Request the lead time here
1.6 mm
6.1 mm
FPM
Individual Part
Request the lead time here
1.6 mm
14.1 mm
FPM
Individual Part
R 3,6906 - R 4,2378 Request the lead time here
1.6 mm
12.1 mm
FPM
Individual Part
R 13,6091 - R 15,5439 Request the lead time here
3.0 mm
31.5 mm
FPM
Individual Part
Request the lead time here
2.4 mm
7.6 mm
FPM
Individual Part
Request the lead time here
3.0 mm
26.5 mm
FPM
Individual Part
Request the lead time here
3.0 mm
32.5 mm
FPM
Individual Part
R 2,7525 - R 3,1467 Request the lead time here
1.6 mm
8.1 mm
FPM
Individual Part
Request the lead time here
3.0 mm
24.5 mm
FPM
Individual Part
Request the lead time here
3.0 mm
19.5 mm
FPM
Individual Part
Request the lead time here
2.4 mm
9.6 mm
FPM
Individual Part
Request the lead time here
2.4 mm
5.6 mm
FPM
Individual Part
  • of 3
O-Ring 12.1 mm 1.6 mm NBR Black

10358429

Price Range
R 1,0778 - R 0,9168

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

10358412

Price Range
R 1,0778 - R 0,9168

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

10358504


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

10358436

Price Range
R 1,0778 - R 0,9168

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

10358467

Price Range
R 6,2525 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
Metric O-Ring Ring Seal Kit Fluoroelastomer 75 FPM 75

10385166

Price Range
R 3 426,4418 - R 3 165,5354

Stock Levels
Request the lead time here
Attributes
  • Includes
    15 x 600713, 15 x 600714, 15 x 600715, 15 x 600716, 15 x 600717, 15 x 600718, 10 x 600719, 10 x 600720, 10 x 600721, 10 x 600722, 10 x 600723, 10 x 600724, 6 x 600725, 6 x 600726, 6 x 600727, 6 x 600728, 6 x 600729, 6 x 600730 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
NBR Ring Seal Kit Metric O-Ring

10385159

Price Range
R 527,151 - R 461,3734

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Includes
    15 x 600695, 15 x 600696, 15 x 600697, 15 x 600698, 15 x 600699, 15 x 600700, 10 x 600701, 10 x 600702, 10 x 600703, 10 x 600704, 10 x 600705, 10 x 600706, 6 x 600707, 6 x 600708, 6 x 600709, 6 x 600710, 6 x 600711, 6 x 600712 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
O-Ring 11.6 mm 2.4 mm FPM 75 Black

10406045


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.1 mm 1.6 mm FPM 75 Black

10405956

Price Range
R 3,1467 - R 2,7525

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm FPM 75 Black

10405994


Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm FPM 75 Black

10405987

Price Range
R 4,2378 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm FPM 75 Black

10406090

Price Range
R 15,5439 - R 13,6091

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm FPM 75 Black

10406021


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm FPM 75 Black

10406083


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm FPM 75 Black

10406106


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm FPM 75 Black

10405963

Price Range
R 3,1467 - R 2,7525

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 24.5 mm 3.0 mm FPM 75 Black

10406076


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    24.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm FPM 75 Black

10406069


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm FPM 75 Black

10406038


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm FPM 75 Black

10406007


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black