Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
---|---|---|---|---|---|---|---|
R 6,7239 - R 13,4159 | Request the lead time here |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
R 3,965 - R 7,9502 | Request the lead time here |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
R 5,1107 - R 10,269 | 2730 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
R 5,1107 - R 10,269 | Request the lead time here |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
R 2,2161 - R 4,4664 | Request the lead time here |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
||
R 6,0605 - R 6,5731 | Request the lead time here |
0.571 in
14.5 mm
|
0.276 in
7.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 4,6132 - R 6,7239 | Request the lead time here |
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
Polyvinyl Chloride
|
||
R 3,6634 - R 5,6384 | Request the lead time here |
0.965 in
24.5 mm
|
0.512 in
13.0 mm
|
|
Silicone Rubber
|
||
R 19,768 - R 19,768 | Request the lead time here |
1.24 in
31.5 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
||
R 2,7876 - R 3,6125 | 279 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
Polyvinyl Chloride
|
||
R 3,1508 - R 6,2939 | 2704 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
||
R 2,578 - R 5,151 | 9000 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
R 1,8694 - R 3,7708 | 790 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
||
R 9,2732 - R 15,076 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
Thermo Plastic Elastomer
|
||
R 3,1508 - R 6,2939 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
||
R 2,7589 - R 5,5209 | 296 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
R 4,9637 - R 6,4144 | Request the lead time here |
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.024 in
0.6 mm
|
Polyvinyl Chloride
|
||
R 10,7096 - R 17,3801 | Request the lead time here |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
Polyvinyl Chloride
|
||
Request the lead time here |
0.531 in
13.5 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
Polyvinyl Chloride
|
|||
R 12,6866 - R 19,9686 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Polyvinyl Chloride
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue