Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Inside Diameter Panel Thickness Full Material View
R 3,1508 - R 6,2939 Request the lead time here
20.0 mm
16.0 mm
Polyvinyl Chloride
R 8,9185 - R 10,7216 Request the lead time here
29.5 mm
18.0 mm
3.5 mm
Silicone Rubber
R 9,4376 - R 11,9854 Request the lead time here
25.4 mm
18.0 mm
Thermo Plastic Elastomer
R 2,578 - R 5,151 Request the lead time here
18.0 mm
14.0 mm
Polyvinyl Chloride
R 6,0907 - R 7,749 Request the lead time here
22.0 mm
14.0 mm
Polyvinyl Chloride
R 3,6634 - R 5,6384 Request the lead time here
24.5 mm
13.0 mm
Silicone Rubber
R 19,768 - R 19,768 Request the lead time here
31.5 mm
24.0 mm
1.5 mm
Thermo Plastic Elastomer
R 2,2161 - R 4,4664 Request the lead time here
14.0 mm
10.0 mm
Polyvinyl Chloride
R 6,5731 - R 8,3521 Request the lead time here
19.5 mm
12.0 mm
Thermo Plastic Elastomer
R 4,1308 - R 8,3919 4442 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
12.0 mm
Polyvinyl Chloride
R 5,2493 - R 6,3517 Request the lead time here
29.5 mm
22.0 mm
Thermo Plastic Elastomer
R 1,2995 - R 2,8267 5841 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
6.0 mm
Polyvinyl Chloride
R 5,1107 - R 10,269 2000 In stock - Delivery conditions may apply, visit our FAQs
26.0 mm
22.0 mm
Polyvinyl Chloride
R 2,7876 - R 3,6125 Request the lead time here
15.0 mm
8.0 mm
1.5 mm
Polyvinyl Chloride
R 4,6132 - R 6,7239 Request the lead time here
17.5 mm
10.0 mm
3.0 mm
Polyvinyl Chloride
R 6,5731 - R 8,3521 Request the lead time here
19.6 mm
12.0 mm
Thermo Plastic Elastomer
R 6,0605 - R 6,5731 Request the lead time here
14.5 mm
7.0 mm
Thermo Plastic Elastomer
R 9,7852 - R 9,7852 1500 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
7.0 mm
5.9 mm
Thermo Plastic Elastomer
R 4,9184 - R 6,7239 Request the lead time here
17.5 mm
10.0 mm
Thermo Plastic Elastomer
R 4,7767 - R 5,7798 Request the lead time here
13.5 mm
6.0 mm
Thermo Plastic Elastomer
  • of 3
Quick Fit Grommet 16.0 mm 20.0 mm 1.5 mm

10090954

Price Range
R 6,2939 - R 3,1508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 18.0 mm 25.4 mm 29.5 mm 3.5 mm

10316542

Price Range
R 10,7216 - R 8,9185

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    29.5 mm
  • Overall Height
    10.5 mm
Quick Fit Grommet 18.0 mm 22.0 mm 25.4 mm 1.5 mm

10164204

Price Range
R 11,9854 - R 9,4376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    25.4 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 14.0 mm 18.0 mm

10090947

Price Range
R 5,151 - R 2,578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    18.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 14.0 mm 18.0 mm 21.5 mm 1.5 mm

10316498

Price Range
R 7,749 - R 6,0907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 13.0 mm 19.3 mm 24.5 mm 3.5 mm

10164150

Price Range
R 5,6384 - R 3,6634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    24.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 24.0 mm 28.0 mm 31.5 mm 1.5 mm

10426968

Price Range
R 19,768 - R 19,768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    28.0 mm
  • Inside Diameter
    24.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 1.5 mm

10090923

Price Range
R 4,4664 - R 2,2161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    14.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 16.0 mm 19.5 mm 1.5 mm

10164198

Price Range
R 8,3521 - R 6,5731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    19.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 16.0 mm

10091036

Price Range
R 8,3919 - R 4,1308

Stock Levels
4442 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 26.0 mm 29.5 mm 3.0 mm

10316535

Price Range
R 6,3517 - R 5,2493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    29.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 10.0 mm 3.0 mm

10091098

Price Range
R 2,8267 - R 1,2995

Stock Levels
5841 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 26.0 mm 3.0 mm

10091173

Price Range
R 10,269 - R 5,1107

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    26.0 mm
  • Commodity Code
    3926909790
Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

10118122

Price Range
R 3,6125 - R 2,7876

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.5 mm
  • Inside Diameter
    8.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 17.5 mm 3.0 mm

10316511

Price Range
R 6,7239 - R 4,6132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 12.0 mm 16.0 mm 19.5 mm 3.0 mm

10316528

Price Range
R 8,3521 - R 6,5731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    19.6 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 7.0 mm 11.0 mm 14.5 mm 1.5 mm

10164174

Price Range
R 6,5731 - R 6,0605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.5 mm
  • Commodity Code
    3926909790
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

10118115

Price Range
R 9,7852 - R 9,7852

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 17.5 mm 1.5 mm

10164181

Price Range
R 6,7239 - R 4,9184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    17.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 10.0 mm 13.5 mm 1.5 mm

10164167

Price Range
R 5,7798 - R 4,7767

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    13.5 mm
  • Commodity Code
    3926909790