Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
---|---|---|---|---|---|---|---|
R 3,6634 - R 5,6384 | Request the lead time here |
0.965 in
24.5 mm
|
0.512 in
13.0 mm
|
|
Silicone Rubber
|
||
R 19,768 - R 19,768 | Request the lead time here |
1.24 in
31.5 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
||
R 2,2161 - R 4,4664 | Request the lead time here |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
||
R 1,8242 - R 3,6825 | Request the lead time here |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
|
Polyvinyl Chloride
|
||
R 6,7239 - R 13,4712 | Request the lead time here |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
R 3,965 - R 7,9502 | Request the lead time here |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
R 6,5731 - R 8,3521 | Request the lead time here |
0.768 in
19.5 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 6,0605 - R 6,5731 | Request the lead time here |
0.571 in
14.5 mm
|
0.276 in
7.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 4,9184 - R 6,7239 | Request the lead time here |
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 4,7767 - R 5,7798 | Request the lead time here |
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 4,0002 - R 4,8402 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 2,7589 - R 5,5209 | 8997 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
R 6,5731 - R 8,3521 | Request the lead time here |
0.772 in
19.6 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 9,7852 - R 9,7852 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.531 in
13.5 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
Thermo Plastic Elastomer
|
||
R 9,4376 - R 11,9854 | Request the lead time here |
1 in
25.4 mm
|
0.709 in
18.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 2,2764 - R 3,7708 | Request the lead time here |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
||
R 3,1508 - R 6,2939 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
||
R 5,2493 - R 6,3517 | Request the lead time here |
1.161 in
29.5 mm
|
0.866 in
22.0 mm
|
|
Thermo Plastic Elastomer
|
||
R 6,0907 - R 7,749 | Request the lead time here |
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
R 3,965 - R 7,9502 | Request the lead time here |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue