Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
R 3,333 - R 7,8397 Request the lead time here
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
R 6,3319 - R 20,8693 Request the lead time here
1.2 mm
10.0 mm
PE
20.0 mm
15.0 mm
2.0 mm
2.0 mm
R 2,2013 - R 3,0531 Request the lead time here
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
R 3,5698 - R 4,9352 Request the lead time here
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
R 3,6694 - R 5,0775 Request the lead time here
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
R 3,6694 - R 5,0775 Request the lead time here
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
R 4,4801 - R 6,2011 Request the lead time here
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
R 4,4801 - R 6,2011 Request the lead time here
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
R 7,6091 - R 16,8254 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
R 5,5468 - R 10,1123 Request the lead time here
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
R 7,3815 - R 11,9897 Request the lead time here
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
R 7,7798 - R 17,1525 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
R 7,3815 - R 11,9897 90 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
R 5,5468 - R 10,1123 Request the lead time here
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
R 7,7798 - R 17,1525 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
R 20,5938 - R 44,223 Request the lead time here
10.0 mm
ABS
30.0 mm
15.0 mm
5.0 mm
1.2 mm
R 7,6091 - R 12,3737 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
R 4,4926 - R 7,3429 1000 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
R 9,5883 - R 20,1355 Request the lead time here
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
R 4,3871 - R 8,9991 485 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
  • of 3
Oval Tube Insert 2.0 mm 0.8 mm White PE

10080283

Price Range
R 7,8397 - R 3,333

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 2.0 mm 1.2 mm Black PE

10340806

Price Range
R 20,8693 - R 6,3319

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.0 mm
  • T2
    1.2 mm
Oval Tube Insert 2.0 mm 0.8 mm Grey PE

10080719

Price Range
R 3,0531 - R 2,2013

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 2.5 mm 1.0 mm Grey PE

10347911

Price Range
R 4,9352 - R 3,5698

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 2.5 mm 1.2 mm Black PE

10215999

Price Range
R 5,0775 - R 3,6694

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 2.5 mm 1.2 mm Grey PE

10215982

Price Range
R 5,0775 - R 3,6694

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 2.0 mm 1.5 mm White PE

10216002

Price Range
R 6,2011 - R 4,4801

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Round Tube Insert 2.0 mm 1.5 mm Black PE

10216026

Price Range
R 6,2011 - R 4,4801

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Round Tube Insert 2.5 mm 1.0 mm Black PE

10216217

Price Range
R 16,8254 - R 7,6091

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Round Tube Insert 2.0 mm 1.5 mm Grey PE

10216125

Price Range
R 10,1123 - R 5,5468

Stock Levels
Request the lead time here
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Round Tube Insert 2.0 mm 1.5 mm White PE

10216149

Price Range
R 11,9897 - R 7,3815

Stock Levels
Request the lead time here
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Round Tube Insert 2.5 mm 1.0 mm White PE

10216224

Price Range
R 17,1525 - R 7,7798

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Round Tube Insert 2.0 mm 1.5 mm Black PE

10216163

Price Range
R 11,9897 - R 7,3815

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Round Tube Insert 2.0 mm 1.5 mm Black PE

10216132

Price Range
R 10,1123 - R 5,5468

Stock Levels
Request the lead time here
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Round Tube Insert 2.5 mm 1.0 mm Black PE

10216248

Price Range
R 17,1525 - R 7,7798

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Tube Insert 30.0 mm 15.0 mm 1.2 mm Natural ABS

10289822

Price Range
R 44,223 - R 20,5938

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Round Tube Insert 3.0 mm 1.0 mm Black PE

10216187

Price Range
R 12,3737 - R 7,6091

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 2.5 mm 1.0 mm Black PE

10258033

Price Range
R 7,3429 - R 4,4926

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 3.0 mm 1.0 mm Black PE

10258019

Price Range
R 20,1355 - R 9,5883

Stock Levels
Request the lead time here
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 2.5 mm 1.0 mm Black PE

10258026

Price Range
R 8,9991 - R 4,3871

Stock Levels
485 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm