Menu Search

Pan Head Seal Screws

In production

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code: SRP0172, SRP0171, SRP0170

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
R 39,9552 - R 61,4697 Request the lead time here
8.0
3.1
M4
35.0
Philips Drive
4.5
R 42,4788 - R 65,352 Request the lead time here
12.0
4.6
M6
40.0
Philips Drive
6.8
R 31,1231 - R 47,8817 Request the lead time here
6.0
2.4
M3
16.0
Philips Drive
3.6
R 27,7585 - R 42,7052 Request the lead time here
4.7
2.1
M2.5
30.0
Philips Drive
2.75
R 48,3671 - R 74,4107 Request the lead time here
16.0
6.0
M8
50.0
Philips Drive
8.5
R 36,1699 - R 55,6464 Request the lead time here
10.0
1.6
M5
40.0
Philips Drive
5.6
R 38,6935 - R 59,5287 Request the lead time here
6.0
2.4
M3
40.0
Philips Drive
3.6
R 90,4252 - R 139,1159 Request the lead time here
10.0
3.7
M5
12.0
Torx Drive
5.6
R 37,4318 - R 57,5875 Request the lead time here
10.0
3.7
M5
8.0
Philips Drive
5.6
R 36,1699 - R 55,6464 Request the lead time here
10.0
1.6
M5
30.0
Philips Drive
5.6
Request the lead time here
6.0
2.4
M3
8.0
Philips Drive
3.6
R 45,423 - R 69,8814 Request the lead time here
12.0
4.6
M6
16.0
Philips Drive
6.8
R 90,4252 - R 139,1159 Request the lead time here
8.0
3.3
M4
10.0
Torx Drive
4.5
R 90,4252 - R 139,1159 Request the lead time here
8.0
3.3
M4
6.0
Torx Drive
4.5
R 46,2639 - R 71,1755 Request the lead time here
16.0
6.0
M8
30.0
Philips Drive
8.5
R 48,3671 - R 74,4107 Request the lead time here
16.0
6.0
M8
60.0
Philips Drive
8.5
R 37,8523 - R 58,2345 Request the lead time here
8.0
3.1
M4
20.0
Philips Drive
4.5
R 100,9398 - R 155,2921 Request the lead time here
16.0
6.0
M8
20.0
Torx Drive
8.5
R 39,5347 - R 60,8226 Request the lead time here
12.0
4.6
M6
25.0
Philips Drive
6.8
R 95,472 - R 146,8804 Request the lead time here
6.0
2.4
M3
12.0
Torx Drive
3.6
  • of 7
Pan Head Seal Screw M4 35.0 303 Stainless Steel

20228798

Price Range
R 61,4697 - R 39,9552

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    35.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M6 40.0 303 Stainless Steel

20228859

Price Range
R 65,352 - R 42,4788

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    40.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M3 16.0 303 Stainless Steel

20225780

Price Range
R 47,8817 - R 31,1231

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    16.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M2.5 30.0 303 Stainless Steel

20228736

Price Range
R 42,7052 - R 27,7585

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    30.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M8 50.0 303 Stainless Steel

20228897

Price Range
R 74,4107 - R 48,3671

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    50.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M5 40.0 303 Stainless Steel

20228835

Price Range
R 55,6464 - R 36,1699

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    40.0
  • h1 max
    1.6
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M3 40.0 303 Stainless Steel

20228774

Price Range
R 59,5287 - R 38,6935

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    40.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M5 12.0 303 Stainless Steel

20225582

Price Range
R 139,1159 - R 90,4252

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    3.7
  • w1
    10.0
  • d2 max
    10.0
Pan Head Seal Screw M5 8.0 303 Stainless Steel

20223786

Price Range
R 57,5875 - R 37,4318

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    3.7
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M5 30.0 303 Stainless Steel

20228811

Price Range
R 55,6464 - R 36,1699

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    30.0
  • h1 max
    1.6
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20223694


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M6 16.0 303 Stainless Steel

20223847

Price Range
R 69,8814 - R 45,423

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20225520

Price Range
R 139,1159 - R 90,4252

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M4 6.0 303 Stainless Steel

20225506

Price Range
R 139,1159 - R 90,4252

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M8 30.0 303 Stainless Steel

20223922

Price Range
R 71,1755 - R 46,2639

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M8 60.0 303 Stainless Steel

20228903

Price Range
R 74,4107 - R 48,3671

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    60.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M4 20.0 303 Stainless Steel

20223779

Price Range
R 58,2345 - R 37,8523

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20225681

Price Range
R 155,2921 - R 100,9398

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    6.0
  • w1
    16.0
  • d2 max
    16.0
Pan Head Seal Screw M6 25.0 303 Stainless Steel

20223861

Price Range
R 60,8226 - R 39,5347

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    25.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20225483

Price Range
R 146,8804 - R 95,472

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    2.4
  • w1
    6.0
  • d2 max
    6.0