Menu Search

Parallel Protection Plug 97.0 mm LDPE - PCR Green

Essentra Part Number:

20744977

Manufacturer Part Number:

20744977

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 749 R 6,5066
750 - 3749 R 4,6476
3750 + R 4,1828
Standard pack: 750

Order in multiple of 75

Total price:

R 488,00

75 x R 6,5066

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 97.0 mm
D 99.0 mm
h 9.5 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us