Menu Search

Parallel Protection Plug 8.5 mm LDPE - PCR Green

Essentra Part Number:

20745141

Manufacturer Part Number:

20745141

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 R 0,4565
8000 - 39999 R 0,326
40000 + R 0,2934
Standard pack: 8000

Order in multiple of 800

Total price:

R 365,20

800 x R 0,4565

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 8.5 mm
D 11.5 mm
h 7.5 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us