Menu Search

Parallel Protection Plug 13.5 mm LDPE - PCR Green

Essentra Part Number:

20745240

Manufacturer Part Number:

20745240

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 R 0,5587
6000 - 29999 R 0,399
30000 + R 0,3591
Standard pack: 6000

Order in multiple of 600

Total price:

R 335,22

600 x R 0,5587

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 13.5 mm
D 16.5 mm
h 9.5 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us