Menu Search

Parallel Protection Plug 200.0 mm LDPE - PCR Green

Essentra Part Number:

20746094

Manufacturer Part Number:

20746094

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 14,7901
500 + R 13,3111
Standard pack: 100

Order in multiple of 100

Total price:

R 1 479,01

100 x R 14,7901

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 200.0 mm
D 208.0 mm
h 14.0 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us