Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 17,9511 - R 19,9457 | Request the lead time here |
|
|
|
|
|
||
| R 9,648 - R 10,72 | Request the lead time here |
|
|
|
|
|
||
| R 12,2554 - R 13,6171 | Request the lead time here |
|
|
|
|
|
||
| R 0,4394 - R 0,4882 | Request the lead time here |
0.709 in
18.0 mm
|
0.846 in
21.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,4861 - R 0,7561 | Request the lead time here |
0.807 in
20.5 mm
|
0.965 in
24.5 mm
|
0.413 in
10.5 mm
|
|
DN20
|
||
| R 0,7281 - R 1,1326 | Request the lead time here |
1.201 in
30.5 mm
|
1.339 in
34.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 1,569 - R 2,4407 | Request the lead time here |
|
|
|
|
|
||
| R 0,2546 - R 0,2829 | Request the lead time here |
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| R 0,6993 - R 1,0878 | Request the lead time here |
1.161 in
29.5 mm
|
1.299 in
33.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,5901 - R 2,4735 | Request the lead time here |
2.323 in
59.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,569 - R 2,4407 | Request the lead time here |
2.283 in
58.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2" GAS
|
|
||
| R 0,6071 - R 0,9443 | Request the lead time here |
1.024 in
26.0 mm
|
1.201 in
30.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,0475 - R 1,6294 | Request the lead time here |
1.555 in
39.5 mm
|
1.705 in
43.3 mm
|
0.421 in
10.7 mm
|
1.1/4" GAS
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
4.016 in
102.0 mm
|
4.173 in
106.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 4,5864 - R 7,1344 | Request the lead time here |
|
|
|
|
|
||
| R 2,6625 - R 4,1418 | Request the lead time here |
2.835 in
72.0 mm
|
3.11 in
79.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 9,9564 - R 11,0627 | Request the lead time here |
|
|
|
|
|
||
| R 13,4509 - R 14,9454 | Request the lead time here |
|
|
|
|
|
||
| R 28,2678 - R 43,9721 | Request the lead time here |
|
|
|
|
|
||
| R 9,2859 - R 10,3177 | Request the lead time here |
6.299 in
160.0 mm
|
6.575 in
167.0 mm
|
0.551 in
14.0 mm