Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
R 17,9511 - R 19,9457 Request the lead time here
R 9,648 - R 10,72 Request the lead time here
R 12,2554 - R 13,6171 Request the lead time here
R 0,4394 - R 0,4882 Request the lead time here
18.0 mm
21.5 mm
10.5 mm
R 0,4861 - R 0,7561 Request the lead time here
20.5 mm
24.5 mm
10.5 mm
DN20
R 0,7281 - R 1,1326 Request the lead time here
30.5 mm
34.0 mm
10.0 mm
R 1,569 - R 2,4407 Request the lead time here
R 0,2546 - R 0,2829 Request the lead time here
4.5 mm
8.0 mm
5.0 mm
R 0,6993 - R 1,0878 Request the lead time here
29.5 mm
33.0 mm
10.5 mm
R 1,5901 - R 2,4735 Request the lead time here
59.0 mm
65.0 mm
11.0 mm
R 1,569 - R 2,4407 Request the lead time here
58.0 mm
65.0 mm
11.0 mm
2" GAS
R 0,6071 - R 0,9443 Request the lead time here
26.0 mm
30.5 mm
10.5 mm
R 1,0475 - R 1,6294 Request the lead time here
39.5 mm
43.3 mm
10.7 mm
1.1/4" GAS
R 4,2665 - R 6,6368 Request the lead time here
102.0 mm
106.0 mm
10.5 mm
R 4,5864 - R 7,1344 Request the lead time here
R 2,6625 - R 4,1418 Request the lead time here
72.0 mm
79.0 mm
12.0 mm
R 9,9564 - R 11,0627 Request the lead time here
R 13,4509 - R 14,9454 Request the lead time here
R 28,2678 - R 43,9721 Request the lead time here
R 9,2859 - R 10,3177 Request the lead time here
160.0 mm
167.0 mm
14.0 mm
  • of 10
Parallel Protection Plug 214.0 mm LDPE - PCR Green

20746124

Price Range
R 19,9457 - R 17,9511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 165.0 mm LDPE - PCR Green

20745998

Price Range
R 10,72 - R 9,648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 182.0 mm LDPE - PCR Green

20746063

Price Range
R 13,6171 - R 12,2554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 18.0 mm LDPE - PCR Green

20745332

Price Range
R 0,4882 - R 0,4394

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • D
    21.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 20.5 mm LDPE - PCR Green

20745387

Price Range
R 0,7561 - R 0,4861

Stock Levels
Request the lead time here
Attributes
  • d
    20.5 mm
  • D
    24.5 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN20
  • Colour
    Green
Parallel Protection Plug 30.5 mm LDPE - PCR Green

20744458

Price Range
R 1,1326 - R 0,7281

Stock Levels
Request the lead time here
Attributes
  • d
    30.5 mm
  • D
    34.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 56.5 mm LDPE - PCR Green

20745646

Price Range
R 2,4407 - R 1,569

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 4.5 mm LDPE - PCR Green

20744335

Price Range
R 0,2829 - R 0,2546

Stock Levels
Request the lead time here
Attributes
  • d
    4.5 mm
  • D
    8.0 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 29.5 mm LDPE - PCR Green

20744441

Price Range
R 1,0878 - R 0,6993

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • D
    33.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 59.0 mm LDPE - PCR Green

20744694

Price Range
R 2,4735 - R 1,5901

Stock Levels
Request the lead time here
Attributes
  • d
    59.0 mm
  • D
    65.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 58.0 mm LDPE - PCR Green

20745653

Price Range
R 2,4407 - R 1,569

Stock Levels
Request the lead time here
Attributes
  • d
    58.0 mm
  • D
    65.0 mm
  • h
    11.0 mm
  • Thread Sizes (All)
    2" GAS
  • Colour
    Green
Parallel Protection Plug 26.0 mm LDPE - PCR Green

20745486

Price Range
R 0,9443 - R 0,6071

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    30.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 39.5 mm LDPE - PCR Green

20745608

Price Range
R 1,6294 - R 1,0475

Stock Levels
Request the lead time here
Attributes
  • d
    39.5 mm
  • D
    43.3 mm
  • h
    10.7 mm
  • Thread Sizes (All)
    1.1/4" GAS
  • Colour
    Green
Parallel Protection Plug 102.0 mm LDPE - PCR Green

20745714

Price Range
R 6,6368 - R 4,2665

Stock Levels
Request the lead time here
Attributes
  • d
    102.0 mm
  • D
    106.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 108.0 mm LDPE - PCR Green

20745769

Price Range
R 7,1344 - R 4,5864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 72.0 mm LDPE - PCR Green

20744786

Price Range
R 4,1418 - R 2,6625

Stock Levels
Request the lead time here
Attributes
  • d
    72.0 mm
  • D
    79.0 mm
  • h
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 176.0 mm LDPE - PCR Green

20746049

Price Range
R 11,0627 - R 9,9564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 192.0 mm LDPE - PCR Green

20746087

Price Range
R 14,9454 - R 13,4509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 261.0 mm LDPE - PCR Green

20746193

Price Range
R 43,9721 - R 28,2678

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 160.0 mm LDPE - PCR Green

20745974

Price Range
R 10,3177 - R 9,2859

Stock Levels
Request the lead time here
Attributes
  • d
    160.0 mm
  • D
    167.0 mm
  • h
    14.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR