A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,1369 - R 3,324 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,2445 - R 0,2717 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.177 in
4.5 mm
|
|
|
||
| R 0,5949 - R 0,9254 | Request the lead time here |
1.004 in
25.5 mm
|
1.142 in
29.0 mm
|
0.413 in
10.5 mm
|
|
DN25
|
||
| R 0,8219 - R 1,2786 | Request the lead time here |
1.319 in
33.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
3.937 in
100.0 mm
|
4.114 in
104.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,6993 - R 1,0878 | Request the lead time here |
1.161 in
29.5 mm
|
1.299 in
33.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,9661 - R 1,5029 | Request the lead time here |
|
|
|
|
|
||
| R 1,3081 - R 2,0349 | Request the lead time here |
1.929 in
49.0 mm
|
2.146 in
54.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 0,3892 - R 0,6055 | Request the lead time here |
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,3245 - R 0,5048 | Request the lead time here |
0.413 in
10.5 mm
|
0.531 in
13.5 mm
|
0.335 in
8.5 mm
|
|
DN10
|
||
| R 3,0304 - R 4,714 | Request the lead time here |
3.228 in
82.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,496 - R 0,7716 | Request the lead time here |
0.827 in
21.0 mm
|
0.965 in
24.5 mm
|
0.433 in
11.0 mm
|
5/8" GAS
|
|
||
| R 1,4767 - R 2,2972 | Request the lead time here |
2.126 in
54.0 mm
|
2.402 in
61.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,1356 - R 1,7666 | Request the lead time here |
1.693 in
43.0 mm
|
1.882 in
47.8 mm
|
0.421 in
10.7 mm
|
|
|
||
| R 0,7136 - R 0,7928 | Request the lead time here |
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 1,0265 - R 1,5968 | Request the lead time here |
1.535 in
39.0 mm
|
1.732 in
44.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,8143 - R 4,3778 | Request the lead time here |
2.913 in
74.0 mm
|
3.051 in
77.5 mm
|
0.413 in
10.5 mm
|
2.1/2" GAS
|
|
||
| R 0,422 - R 0,4689 | Request the lead time here |
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 7,6575 - R 11,9116 | Request the lead time here |
4.921 in
125.0 mm
|
5.118 in
130.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| R 0,5061 - R 0,7873 | Request the lead time here |
0.846 in
21.5 mm
|
1.004 in
25.5 mm
|
0.433 in
11.0 mm