Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
R 1,5382 - R 2,3928 Request the lead time here
57.0 mm
61.0 mm
10.0 mm
2" GAS
R 1,9477 - R 3,0298 Request the lead time here
64.0 mm
67.5 mm
9.5 mm
R 2,8385 - R 4,4155 Request the lead time here
77.0 mm
81.0 mm
9.5 mm
R 2,6103 - R 4,0606 Request the lead time here
72.0 mm
79.0 mm
12.0 mm
R 4,1828 - R 6,5066 Request the lead time here
88.0 mm
91.5 mm
9.5 mm
R 4,1828 - R 6,5066 Request the lead time here
87.0 mm
90.5 mm
9.5 mm
3" GAS
R 4,1828 - R 6,5066 Request the lead time here
100.0 mm
104.5 mm
10.5 mm
R 0,9665 - R 1,5035 Request the lead time here
38.0 mm
43.0 mm
10.5 mm
R 0,8391 - R 1,3052 Request the lead time here
34.5 mm
38.0 mm
10.5 mm
R 2,3158 - R 3,6024 Request the lead time here
69.0 mm
75.0 mm
10.5 mm
R 1,7268 - R 2,6862 Request the lead time here
62.0 mm
68.0 mm
11.0 mm
R 1,2317 - R 1,916 Request the lead time here
48.0 mm
53.0 mm
10.5 mm
R 2,971 - R 4,6215 Request the lead time here
82.0 mm
85.5 mm
9.5 mm
R 2,684 - R 4,1751 Request the lead time here
73.0 mm
76.5 mm
9.5 mm
R 4,1828 - R 6,5066 Request the lead time here
98.0 mm
100.0 mm
10.0 mm
R 0,2599 - R 0,4044 Request the lead time here
5.5 mm
9.0 mm
6.0 mm
R 0,3246 - R 0,505 Request the lead time here
11.0 mm
14.5 mm
8.5 mm
R 2,8915 - R 4,4979 Request the lead time here
79.0 mm
83.0 mm
9.6 mm
R 3,0504 - R 4,7451 Request the lead time here
84.5 mm
90.0 mm
8.0 mm
R 1,1134 - R 1,7319 Request the lead time here
43.0 mm
47.8 mm
10.7 mm
  • of 10
Parallel Protection Plug 57.0 mm LDPE - PCR Green

20744687

Price Range
R 2,3928 - R 1,5382

Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • D
    61.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    2" GAS
  • Colour
    Green
Parallel Protection Plug 64.0 mm LDPE - PCR Green

20744373

Price Range
R 3,0298 - R 1,9477

Stock Levels
Request the lead time here
Attributes
  • d
    64.0 mm
  • D
    67.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20744809

Price Range
R 4,4155 - R 2,8385

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 72.0 mm LDPE - PCR Green

20744786

Price Range
R 4,0606 - R 2,6103

Stock Levels
Request the lead time here
Attributes
  • d
    72.0 mm
  • D
    79.0 mm
  • h
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 88.0 mm LDPE - PCR Green

20744908

Price Range
R 6,5066 - R 4,1828

Stock Levels
Request the lead time here
Attributes
  • d
    88.0 mm
  • D
    91.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 87.0 mm LDPE - PCR Green

20744892

Price Range
R 6,5066 - R 4,1828

Stock Levels
Request the lead time here
Attributes
  • d
    87.0 mm
  • D
    90.5 mm
  • h
    9.5 mm
  • Thread Sizes (All)
    3" GAS
  • Colour
    Green
Parallel Protection Plug 100.0 mm LDPE - PCR Green

20745004

Price Range
R 6,5066 - R 4,1828

Stock Levels
Request the lead time here
Attributes
  • d
    100.0 mm
  • D
    104.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 38.0 mm LDPE - PCR Green

20744557

Price Range
R 1,5035 - R 0,9665

Stock Levels
Request the lead time here
Attributes
  • d
    38.0 mm
  • D
    43.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 34.5 mm LDPE - PCR Green

20744496

Price Range
R 1,3052 - R 0,8391

Stock Levels
Request the lead time here
Attributes
  • d
    34.5 mm
  • D
    38.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 69.0 mm LDPE - PCR Green

20744755

Price Range
R 3,6024 - R 2,3158

Stock Levels
Request the lead time here
Attributes
  • d
    69.0 mm
  • D
    75.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 62.0 mm LDPE - PCR Green

20744700

Price Range
R 2,6862 - R 1,7268

Stock Levels
Request the lead time here
Attributes
  • d
    62.0 mm
  • D
    68.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 48.0 mm LDPE - PCR Green

20745028

Price Range
R 1,916 - R 1,2317

Stock Levels
Request the lead time here
Attributes
  • d
    48.0 mm
  • D
    53.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 82.0 mm LDPE - PCR Green

20744847

Price Range
R 4,6215 - R 2,971

Stock Levels
Request the lead time here
Attributes
  • d
    82.0 mm
  • D
    85.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 73.0 mm LDPE - PCR Green

20744793

Price Range
R 4,1751 - R 2,684

Stock Levels
Request the lead time here
Attributes
  • d
    73.0 mm
  • D
    76.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 98.0 mm LDPE - PCR Green

20744984

Price Range
R 6,5066 - R 4,1828

Stock Levels
Request the lead time here
Attributes
  • d
    98.0 mm
  • D
    100.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 5.5 mm LDPE - PCR Green

20745080

Price Range
R 0,4044 - R 0,2599

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    9.0 mm
  • h
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 11.0 mm LDPE - PCR Green

20745196

Price Range
R 0,505 - R 0,3246

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • D
    14.5 mm
  • h
    8.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 79.0 mm LDPE - PCR Green

20744823

Price Range
R 4,4979 - R 2,8915

Stock Levels
Request the lead time here
Attributes
  • d
    79.0 mm
  • D
    83.0 mm
  • h
    9.6 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 84.5 mm LDPE - PCR Green

20744878

Price Range
R 4,7451 - R 3,0504

Stock Levels
Request the lead time here
Attributes
  • d
    84.5 mm
  • D
    90.0 mm
  • h
    8.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 43.0 mm LDPE - PCR Green

20745011

Price Range
R 1,7319 - R 1,1134

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    47.8 mm
  • h
    10.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR