A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 4,1828 - R 6,5066 | Request the lead time here |
3.583 in
91.0 mm
|
3.661 in
93.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 3,0504 - R 4,7451 | Request the lead time here |
3.327 in
84.5 mm
|
3.543 in
90.0 mm
|
0.315 in
8.0 mm
|
|
|
||
| R 0,2762 - R 0,4296 | Request the lead time here |
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| R 0,3816 - R 0,5936 | Request the lead time here |
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.504 in
89.0 mm
|
3.642 in
92.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 1,2317 - R 1,916 | Request the lead time here |
1.89 in
48.0 mm
|
2.087 in
53.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,3895 - R 3,717 | Request the lead time here |
2.756 in
70.0 mm
|
2.913 in
74.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 2,5367 - R 3,946 | Request the lead time here |
2.815 in
71.5 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,8915 - R 4,4979 | Request the lead time here |
3.11 in
79.0 mm
|
3.268 in
83.0 mm
|
0.378 in
9.6 mm
|
|
|
||
| R 1,1361 - R 1,7673 | Request the lead time here |
1.732 in
44.0 mm
|
1.929 in
49.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,3904 - R 2,1629 | Request the lead time here |
2.087 in
53.0 mm
|
2.323 in
59.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.661 in
93.0 mm
|
3.819 in
97.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 2,3158 - R 3,6024 | Request the lead time here |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.622 in
92.0 mm
|
3.72 in
94.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.425 in
87.0 mm
|
3.563 in
90.5 mm
|
0.374 in
9.5 mm
|
3" GAS
|
|
||
| R 2,1686 - R 3,3734 | Request the lead time here |
2.638 in
67.0 mm
|
2.874 in
73.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,2818 - R 0,4384 | Request the lead time here |
0.295 in
7.5 mm
|
0.413 in
10.5 mm
|
0.256 in
6.5 mm
|
|
|
||
| R 0,6323 - R 0,9837 | Request the lead time here |
1.083 in
27.5 mm
|
1.22 in
31.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,3665 - R 0,5701 | Request the lead time here |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,3973 - R 0,4415 | Request the lead time here |
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
0.394 in
10.0 mm