A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,3312 - R 0,5153 | Request the lead time here |
0.453 in
11.5 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
|
|
||
| R 0,4766 - R 0,7413 | Request the lead time here |
0.807 in
20.5 mm
|
0.965 in
24.5 mm
|
0.413 in
10.5 mm
|
|
DN20
|
||
| R 0,3055 - R 0,4753 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.295 in
7.5 mm
|
|
|
||
| R 0,538 - R 0,8369 | Request the lead time here |
0.925 in
23.5 mm
|
1.083 in
27.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,6197 - R 0,6886 | Request the lead time here |
1.063 in
27.0 mm
|
1.22 in
31.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,5952 - R 0,9258 | Request the lead time here |
1.024 in
26.0 mm
|
1.201 in
30.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,338 - R 0,5258 | Request the lead time here |
0.472 in
12.0 mm
|
0.571 in
14.5 mm
|
0.354 in
9.0 mm
|
1/4" GAS
|
|
||
| R 5,5558 - R 8,6424 | Request the lead time here |
4.528 in
115.0 mm
|
4.665 in
118.5 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 5,5558 - R 8,6424 | Request the lead time here |
4.764 in
121.0 mm
|
4.882 in
124.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 0,3246 - R 0,505 | Request the lead time here |
0.433 in
11.0 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.701 in
94.0 mm
|
3.819 in
97.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,4962 - R 0,7719 | Request the lead time here |
0.846 in
21.5 mm
|
1.004 in
25.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 0,2994 - R 0,4658 | Request the lead time here |
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
1/8'' GAS
|
|
||
| R 4,4965 - R 6,9945 | Request the lead time here |
4.213 in
107.0 mm
|
4.331 in
110.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,352 - R 0,5475 | Request the lead time here |
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,5167 - R 0,8037 | Request the lead time here |
0.886 in
22.5 mm
|
1.024 in
26.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,2547 - R 0,3963 | Request the lead time here |
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| R 0,4308 - R 0,4786 | Request the lead time here |
0.709 in
18.0 mm
|
0.846 in
21.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,4054 - R 0,4505 | Request the lead time here |
0.65 in
16.5 mm
|
0.768 in
19.5 mm
|
|
|
|
||
| R 0,4137 - R 0,4597 | Request the lead time here |
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.413 in
10.5 mm