Menu Search

PCB Corner Edge Locking Supports

In stock

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Panel Thickness A Hole Diameter A Screw Size Maximum Panel Thickness B Spacer Length View
R 1,6608 - R 2,7475 8020 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
M4
12.7 mm
R 3,4994 - R 4,0031 5859 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
1.6 mm
4.8 mm
R 1,5492 - R 2,5784 1910 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
M4
9.5 mm
R 3,4994 - R 4,0031 17940 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
1.6 mm
9.5 mm
R 1,7166 - R 2,8743 612 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
M4
15.9 mm
R 1,4515 - R 2,4234 955 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
M4
6.4 mm
R 3,4994 - R 4,0031 917 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
1.6 mm
6.4 mm
R 1,7864 - R 2,987 1704 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
M4
19.1 mm
R 3,4994 - R 4,0031 Request the lead time here
1.6 mm
1.6 mm
15.9 mm
R 2,1912 - R 3,1842 2879 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
M4
22.2 mm
Edge Locking Support 12.7 mm Stud Fix

10017241

Price Range
R 2,7475 - R 1,6608

Stock Levels
8020 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    12.7 mm
Edge Locking Support 4.8 mm Snap Lock Fix

10001561

Price Range
R 4,0031 - R 3,4994

Stock Levels
5859 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 9.5 mm Stud Fix

10017234

Price Range
R 2,5784 - R 1,5492

Stock Levels
1910 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    9.5 mm
Edge Locking Support 9.5 mm Snap Lock Fix

10001585

Price Range
R 4,0031 - R 3,4994

Stock Levels
17940 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 15.9 mm Stud Fix

10017197

Price Range
R 2,8743 - R 1,7166

Stock Levels
612 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    15.9 mm
Edge Locking Support 6.4 mm Stud Fix

10017227

Price Range
R 2,4234 - R 1,4515

Stock Levels
955 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    6.4 mm
Edge Locking Support 6.4 mm Snap Lock Fix

10001578

Price Range
R 4,0031 - R 3,4994

Stock Levels
917 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 19.1 mm Stud Fix

10017203

Price Range
R 2,987 - R 1,7864

Stock Levels
1704 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    19.1 mm
Edge Locking Support 15.9 mm Clip Fix

10001554

Price Range
R 4,0031 - R 3,4994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Clip Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 22.2 mm Stud Fix

10017210

Price Range
R 3,1842 - R 2,1912

Stock Levels
2879 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    22.2 mm