These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
R 5,1871 - R 5,4601 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.799 in
20.3 mm
|
||
R 5,1871 - R 5,4601 | 49 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.429 in
10.9 mm
|
||
R 5,1871 - R 5,4601 | 32 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.551 in
14.0 mm
|
||
R 5,1871 - R 5,4601 | 11405 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.681 in
17.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue