Menu Search

PCB Support Pillars - Touch Control

In stock

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Hole Diameter A Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
R 8,1089 - R 25,587 1000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-0
4.2 mm
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
R 7,1877 - R 22,6704 504 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-0
4.2 mm
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
R 12,7816 - R 13,1711 Request the lead time here
UL94 V-0
4.2 mm
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

10035801

Price Range
R 25,587 - R 8,1089

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Special Features
    Integrated Spring
  • Body Diameter
    9.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

10035795

Price Range
R 22,6704 - R 7,1877

Stock Levels
504 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Special Features
    Integrated Spring
  • Body Diameter
    9.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

10035818

Price Range
R 13,1711 - R 12,7816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Body Diameter
    9.0 mm
  • Hole Diameter B
    3.0 mm