Menu Search

Pipe Cap 19.0 mm LDPE - PCR Green

Essentra Part Number:

20748234

Manufacturer Part Number:

20748234

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,0452
5000 - 24999 R 1,4608
25000 + R 1,3147
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 022,60

500 x R 2,0452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 19.0 mm
H 18.0 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us