Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rivet Head Shape | Head Height | Hole Diameter | Head Diameter | Style | Panel Thickness Range | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 2,6528 - R 3,2752 | Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
R 8,8647 - R 11,2618 | Request the lead time here |
Round
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Cross Recess Drive
|
||
R 2,8836 - R 3,9152 | Request the lead time here |
Mushroom
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
5
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Cross Recess Drive
|
||
R 3,3048 - R 4,4205 | Request the lead time here |
Truss
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
4
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
R 8,5028 - R 8,6838 | Request the lead time here |
Round
|
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
3
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Cross Recess Drive
|
||
R 3,8827 - R 5,3904 | Request the lead time here |
Truss
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
3
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Cross Recess Drive
|
||
R 4,6434 - R 6,1962 | Request the lead time here |
Truss
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
0.846 in
21.5 mm
|
5
|
0.197 - 0.551 in
5.0 - 14.0 mm
|
Cross Recess Drive
|
||
R 3,5414 - R 4,9068 | 250 In stock - Delivery conditions may apply, visit our FAQs |
Truss
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
3
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Cross Recess Drive
|
||
R 3,5414 - R 4,9068 | Request the lead time here |
Truss
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
3
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Cross Recess Drive
|
||
R 4,6585 - R 16,6138 | Request the lead time here |
Truss
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
3
|
0.126 - 0.173 in
3.2 - 4.4 mm
|
Cross Recess Drive
|
||
R 4,2525 - R 5,8739 | Request the lead time here |
Truss
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
3
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Cross Recess Drive
|
||
R 4,9352 - R 6,8553 | Request the lead time here |
Truss
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Cross Recess Drive
|
||
R 5,3477 - R 7,3958 | Request the lead time here |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
4
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
R 4,4374 - R 6,1442 | 220 In stock - Delivery conditions may apply, visit our FAQs |
Truss
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
3
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Cross Recess Drive
|
||
R 4,2525 - R 5,8739 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
Truss
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
3
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Cross Recess Drive
|
||
R 4,8695 - R 6,4977 | Request the lead time here |
Truss
|
0.055 in
1.4 mm
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
7
|
0.157 - 0.413 in
4.0 - 10.5 mm
|
Cross Recess Drive
|
||
R 4,5939 - R 6,3717 | Request the lead time here |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
R 3,8827 - R 5,3904 | Request the lead time here |
Truss
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
3
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Cross Recess Drive
|
||
R 4,5939 - R 6,3717 | Request the lead time here |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
R 5,7347 - R 7,0799 | Request the lead time here |
Round
|
0.102 in
2.6 mm
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
7
|
0.154 in
3.9 mm
|
Cross Recess Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue