Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
R 1 739,386 - R 2 319,1813 Request the lead time here
54.0
M24
58.0
Stainless Steel
32.0
Standard
86.0
R 3 443,8339 - R 4 591,7049 Request the lead time here
77.0
M24
70.0
Stainless Steel
29.0
With Locknut
106.0
R 1 102,761 - R 1 470,2743 Request the lead time here
33.0
M6
25.0
Stainless Steel
10.0
With Locknut
43.0
R 2 115,081 - R 2 820,0343 Request the lead time here
63.0
M16
58.0
Stainless Steel
23.0
With Locknut
86.0
R 2 115,081 - R 2 820,0343 Request the lead time here
63.0
M24
58.0
Stainless Steel
23.0
With Locknut
86.0
R 1 238,3119 - R 1 651,1563 Request the lead time here
41.0
M6
32.0
Stainless Steel
14.0
With Locknut
55.0
R 2 887,4781 - R 3 849,8233 Request the lead time here
66.0
M24
70.0
Stainless Steel
40.0
Standard
106.0
R 1 076,8891 - R 1 435,7785 Request the lead time here
42.0
M16
45.0
Stainless Steel
25.0
Standard
67.0
R 742,766 - R 990,2073 Request the lead time here
28.0
M5
25.0
Steel
15.0
Standard
43.0
R 2 887,4781 - R 3 849,8233 Request the lead time here
66.0
M20
70.0
Stainless Steel
40.0
Standard
106.0
R 1 022,713 - R 1 363,4699 Request the lead time here
41.0
M10
32.0
Steel
14.0
With Locknut
55.0
R 1 199,1724 - R 1 598,9703 Request the lead time here
33.0
M20
70.0
Steel
10.0
Standard
43.0
R 916,7931 - R 1 222,3908 Request the lead time here
33.0
M5
25.0
Steel
10.0
With Locknut
43.0
R 2 095,6218 - R 2 794,1624 Request the lead time here
77.0
M30
70.0
Steel
29.0
With Locknut
106.0
R 2 095,6218 - R 2 794,1624 Request the lead time here
77.0
M20
70.0
Steel
29.0
With Locknut
106.0
R 1 739,386 - R 2 319,1813 Request the lead time here
54.0
M16
58.0
Stainless Steel
32.0
Standard
86.0
R 3 443,8339 - R 4 591,7049 Request the lead time here
77.0
M30
70.0
Stainless Steel
29.0
With Locknut
106.0
R 1 238,3119 - R 1 651,1563 Request the lead time here
41.0
M8
32.0
Stainless Steel
14.0
With Locknut
55.0
R 925,1959 - R 1 233,6683 Request the lead time here
22.0
M10
45.0
Stainless Steel
7.0
Standard
29.0
R 904,6311 - R 1 206,0274 Request the lead time here
35.0
M8
32.0
Stainless Steel
20.0
Standard
55.0
  • of 6
Precision Adjuster M24 58.0 86.0 Stainless Steel

20201616

Price Range
R 2 319,1813 - R 1 739,386

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201722

Price Range
R 4 591,7049 - R 3 443,8339

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M6 25.0 43.0 Stainless Steel

20201654

Price Range
R 1 470,2743 - R 1 102,761

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M16 58.0 86.0 Stainless Steel

20201708

Price Range
R 2 820,0343 - R 2 115,081

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M24 58.0 86.0 Stainless Steel

20201715

Price Range
R 2 820,0343 - R 2 115,081

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M6 32.0 55.0 Stainless Steel

20201661

Price Range
R 1 651,1563 - R 1 238,3119

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201630

Price Range
R 3 849,8233 - R 2 887,4781

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201586

Price Range
R 1 435,7785 - R 1 076,8891

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M5 25.0 43.0 Steel

20202286

Price Range
R 990,2073 - R 742,766

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20201623

Price Range
R 3 849,8233 - R 2 887,4781

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M10 32.0 55.0 Steel

20202316

Price Range
R 1 363,4699 - R 1 022,713

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M20 70.0 43.0 Steel

20202231

Price Range
R 1 598,9703 - R 1 199,1724

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M5 25.0 43.0 Steel

20202309

Price Range
R 1 222,3908 - R 916,7931

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M30 70.0 106.0 Steel

20201210

Price Range
R 2 794,1624 - R 2 095,6218

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M20 70.0 106.0 Steel

20201227

Price Range
R 2 794,1624 - R 2 095,6218

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M16 58.0 86.0 Stainless Steel

20201593

Price Range
R 2 319,1813 - R 1 739,386

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M30 70.0 106.0 Stainless Steel

20201739

Price Range
R 4 591,7049 - R 3 443,8339

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201678

Price Range
R 1 651,1563 - R 1 238,3119

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M10 45.0 29.0 Stainless Steel

20201333

Price Range
R 1 233,6683 - R 925,1959

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201548

Price Range
R 1 206,0274 - R 904,6311

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0