Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
R 165,1867 - R 183,5407 Request the lead time here
Bore
PP
Screw Mount
Black
R 120,0294 - R 133,366 Request the lead time here
Bore
PP
Screw Mount
Black
R 87,6227 - R 97,3585 Request the lead time here
M2
PA6 GFR30
Screw Mount
Black
R 102,7168 - R 114,1297 Request the lead time here
M2
PA6 GFR30
Screw Mount
Black
R 102,7168 - R 114,1297 Request the lead time here
M2
PA6 GFR30
Screw Mount
Black
R 63,4398 - R 63,4398 Request the lead time here
M6
120.0 mm
PA
Plain
Black
35.0 mm
R 147,4881 - R 163,8755 Request the lead time here
Bore
PP
Screw Mount
Black
  • of 3
Pull Handle 112.0 mm Bore PP Black

20338589

Price Range
R 183,5407 - R 165,1867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    PP
  • Handle Style
    Pull Handle
  • Material
    PP
Pull Handle 89.0 mm Bore PP Black

20338572

Price Range
R 133,366 - R 120,0294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    PP
  • Handle Style
    Pull Handle
  • Material
    PP
Pull Handle 28.5 mm M2 PA6 GFR30 Black

20338510

Price Range
R 97,3585 - R 87,6227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    PA6 GFR30
  • Handle Style
    Pull Handle
  • Material
    PA6 GFR30
Pull Handle 28.5 mm M2 PA6 GFR30 Black

20338527

Price Range
R 114,1297 - R 102,7168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    PA6 GFR30
  • Handle Style
    Pull Handle
  • Material
    PA6 GFR30
Pull Handle 28.5 mm M2 PA6 GFR30 Black

20338534

Price Range
R 114,1297 - R 102,7168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    PA6 GFR30
  • Handle Style
    Pull Handle
  • Material
    PA6 GFR30
Handle Grip 93.0 mm M6 PA Black

20087883

Price Range
R 63,4398 - R 63,4398

Stock Levels
Request the lead time here
Attributes
  • Base Length
    93.4 mm
  • Mounting Hole Distance
    93.0 mm
  • Overall Height
    35.0 mm
  • Overall Length
    120.0 mm
  • Handle Colour
    Black
Pull Handle 138.0 mm Bore PP Black

20338596

Price Range
R 163,8755 - R 147,4881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    PP
  • Handle Style
    Pull Handle
  • Material
    PP