Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
R 539,4443 - R 539,4443 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
R 485,8863 - R 485,8863 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 592,4965 - R 592,4965 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 476,5493 - R 476,5493 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 619,0291 - R 619,0291 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
R 926,0863 - R 926,0863 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 577,7648 - R 577,7648 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 891,695 - R 891,695 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 604,2974 - R 604,2974 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
R 480,4916 - R 480,4916 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 581,2014 - R 581,2014 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 900,0464 - R 900,0464 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 757,0868 - R 757,0868 Request the lead time here
M10
Stainless Steel
Threaded Hole;Back Mount
Folding
R 494,7305 - R 494,7305 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
R 948,1968 - R 948,1968 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
R 520,2775 - R 520,2775 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 627,8733 - R 627,8733 Request the lead time here
M8
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
R 740,384 - R 740,384 Request the lead time here
M10
Stainless Steel
Threaded Hole;Back Mount
Folding
R 922,1569 - R 922,1569 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 637,2103 - R 637,2103 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
  • of 4
Oval Handle 300.0 mm M8 Aluminium

10499276

Price Range
R 539,4443 - R 539,4443

Stock Levels
Request the lead time here
Attributes
Oval Handle 200.0 mm M8 Aluminium

10499368

Price Range
R 485,8863 - R 485,8863

Stock Levels
Request the lead time here
Attributes
Oval Handle 400.0 mm M8 Aluminium

10499443

Price Range
R 592,4965 - R 592,4965

Stock Levels
Request the lead time here
Attributes
Oval Handle 200.0 mm M8 Aluminium

10499351

Price Range
R 476,5493 - R 476,5493

Stock Levels
Request the lead time here
Attributes
Oval Handle 400.0 mm M8 Aluminium

10499283

Price Range
R 619,0291 - R 619,0291

Stock Levels
Request the lead time here
Attributes
Oval Handle 800.0 mm M8 Aluminium

10499528

Price Range
R 926,0863 - R 926,0863

Stock Levels
Request the lead time here
Attributes
Oval Handle 400.0 mm M8 Aluminium

10499436

Price Range
R 577,7648 - R 577,7648

Stock Levels
Request the lead time here
Attributes
Oval Handle 800.0 mm M8 Aluminium

10499511

Price Range
R 891,695 - R 891,695

Stock Levels
Request the lead time here
Attributes
Oval Handle 400.0 mm M8 Aluminium

10499290

Price Range
R 604,2974 - R 604,2974

Stock Levels
Request the lead time here
Attributes
Oval Handle 200.0 mm M8 Aluminium

10499375

Price Range
R 480,4916 - R 480,4916

Stock Levels
Request the lead time here
Attributes
Oval Handle 400.0 mm M8 Aluminium

10499450

Price Range
R 581,2014 - R 581,2014

Stock Levels
Request the lead time here
Attributes
Oval Handle 800.0 mm M8 Aluminium

10499535

Price Range
R 900,0464 - R 900,0464

Stock Levels
Request the lead time here
Attributes
Folding Handle 180.0 mm M10 Stainless Steel

10500491

Price Range
R 757,0868 - R 757,0868

Stock Levels
Request the lead time here
Attributes
Oval Handle 200.0 mm M8 Aluminium

10499252

Price Range
R 494,7305 - R 494,7305

Stock Levels
Request the lead time here
Attributes
Oval Handle 800.0 mm M8 Aluminium

10499337

Price Range
R 948,1968 - R 948,1968

Stock Levels
Request the lead time here
Attributes
Oval Handle 300.0 mm M8 Aluminium

10499412

Price Range
R 520,2775 - R 520,2775

Stock Levels
Request the lead time here
Attributes
Oval Handle 500.0 mm M8 Aluminium

10499498

Price Range
R 627,8733 - R 627,8733

Stock Levels
Request the lead time here
Attributes
Folding Handle 120.0 mm M10 Stainless Steel

10500477

Price Range
R 740,384 - R 740,384

Stock Levels
Request the lead time here
Attributes
Oval Handle 800.0 mm M8 Aluminium

10499504

Price Range
R 922,1569 - R 922,1569

Stock Levels
Request the lead time here
Attributes
Oval Handle 500.0 mm M8 Aluminium

10499467

Price Range
R 637,2103 - R 637,2103

Stock Levels
Request the lead time here
Attributes