20604714
20604714
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Polished |
|---|---|
| Handle Material | 304 Stainless Steel |
| Handle Style | Pull |
| Mounting Hole Distance | 180.0 mm |
| Mounting Hole Distance | 7.087 in |
| Thread Length | 0.382 in |
| Thread Length | 9.7 mm |
| Thread Size | M5 |
| Base Width | 10.0 mm |
| Base Width | 0.394 in |
| Mount Type | Threaded Hole;Back Mount |
| Commodity Code | 7325999090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue