Menu Search

Pull Handles - Through Hole Angled Right Angle

In production

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Handle Material Mount Type Overall Height View
R 515,241 - R 662,2713 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
R 560,3438 - R 720,2456 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
R 517,3616 - R 665,0165 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
R 626,2056 - R 804,9184 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
R 499,6793 - R 636,449 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
R 533,6326 - R 685,8956 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
R 612,6033 - R 612,6033 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
R 574,3485 - R 704,5705 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
R 602,232 - R 774,0835 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
R 480,7183 - R 615,6868 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
R 570,4622 - R 570,4622 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
R 549,9921 - R 706,9474 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
R 901,7218 - R 901,7218 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 119,7383 - R 186,2596 Request the lead time here
432.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 470,7452 - R 523,0501 Request the lead time here
533.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 148,5953 - R 231,1482 Request the lead time here
532.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 235,9442 - R 262,1604 Request the lead time here
832.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 526,7289 - R 585,2542 Request the lead time here
733.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 478,4743 - R 531,6381 Request the lead time here
633.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 514,7985 - R 514,7985 Request the lead time here
433.0 mm
Stainless Steel
Threaded Female
80.0 mm
  • of 2
Pull Handle 66.0 mm Threaded Black

10193808

Price Range
R 662,2713 - R 515,241

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 400.0 mm Threaded M8 Aluminium Black

10640517

Price Range
R 720,2456 - R 560,3438

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
Tubular Handle 28.0 mm 250.0 mm Threaded M8 Aluminium Black

10632758

Price Range
R 665,0165 - R 517,3616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Pull Handle 500.0 mm M8 Aluminium Black

10193983

Price Range
R 804,9184 - R 626,2056

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 250.0 mm M8 Aluminium Natural

10193839

Price Range
R 636,449 - R 499,6793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Natural

10193914

Price Range
R 685,8956 - R 533,6326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Black

10193877

Price Range
R 612,6033 - R 612,6033

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 400.0 mm M8 Aluminium Natural

10193945

Price Range
R 704,5705 - R 574,3485

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Natural

10193976

Price Range
R 774,0835 - R 602,232

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 66.0 mm Threaded Natural

10193792

Price Range
R 615,6868 - R 480,7183

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Natural

10193860

Price Range
R 570,4622 - R 570,4622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 350.0 mm Threaded M8 Aluminium Black

10632741

Price Range
R 706,9474 - R 549,9921

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075804

Price Range
R 901,7218 - R 901,7218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 400.0 mm Steel

20074517

Price Range
R 186,2596 - R 119,7383

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    432.0 mm
  • Thread Length
    400.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075835

Price Range
R 523,0501 - R 470,7452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    500.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    533.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 500.0 mm Steel

20074524

Price Range
R 231,1482 - R 148,5953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    532.0 mm
  • Thread Length
    500.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 800.0 mm Steel

20074555

Price Range
R 262,1604 - R 235,9442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    832.0 mm
  • Thread Length
    800.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075859

Price Range
R 585,2542 - R 526,7289

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    700.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    733.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075842

Price Range
R 531,6381 - R 478,4743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    633.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075828

Price Range
R 514,7985 - R 514,7985

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    433.0 mm