Menu Search

Pull Handles - Tubular Bridge Handles

In stock

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Series Code :SR5534

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
R 465,3057 - R 1 103,0842 2 In stock - Delivery conditions may apply, visit our FAQs
M8
Aluminium
Screw Fix
R 907,8039 - R 2 710,9572 Request the lead time here
M8
Aluminium
Screw Fix
R 579,3854 - R 744,7253 Request the lead time here
M8
Aluminium
Back Mount
R 811,458 - R 2 423,5565 Request the lead time here
M8
Aluminium
Screw Fix
R 643,4234 - R 842,0737 Request the lead time here
M8
Aluminium
Back Mount
R 818,1788 - R 2 443,6797 Request the lead time here
M8
Aluminium
Screw Fix
R 836,7491 - R 2 498,8896 Request the lead time here
M8
Aluminium
Screw Fix
R 564,1401 - R 564,1401 Request the lead time here
M8
Aluminium
Back Mount
R 482,9535 - R 589,0749 2 In stock - Delivery conditions may apply, visit our FAQs
M8
Aluminium
Back Mount
R 531,3675 - R 682,9896 Request the lead time here
M8
Aluminium
Back Mount
R 1 108,5831 - R 3 021,061 Request the lead time here
M8
Aluminium
Screw Fix
R 871,7904 - R 2 603,6334 Request the lead time here
M8
Aluminium
Screw Fix
R 549,3763 - R 549,3763 Request the lead time here
M8
Aluminium
Back Mount
R 811,458 - R 2 423,5565 Request the lead time here
M8
Aluminium
Screw Fix
R 443,9827 - R 570,7034 Request the lead time here
M8
Aluminium
Back Mount
R 818,1788 - R 2 443,6797 Request the lead time here
M8
Aluminium
Screw Fix
R 907,8039 - R 2 710,9572 Request the lead time here
M8
Aluminium
Screw Fix
R 489,6541 - R 609,4313 Request the lead time here
M8
Aluminium
Back Mount
R 508,9308 - R 654,0995 23 In stock - Delivery conditions may apply, visit our FAQs
M8
Aluminium
Back Mount
R 486,407 - R 625,1948 Request the lead time here
M8
Aluminium
Back Mount
  • of 4
Pull Handle 600.0 mm M8 Aluminium Alloy;LDPE Black

10213964

Price Range
R 1 103,0842 - R 465,3057

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 400.0 mm M8 Aluminium Alloy;LDPE Black

10213957

Price Range
R 2 710,9572 - R 907,8039

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 500.0 mm M8 Aluminium Black

10193969

Price Range
R 744,7253 - R 579,3854

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 250.0 mm M8 Aluminium Alloy;LDPE Black

10213926

Price Range
R 2 423,5565 - R 811,458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 300.0 mm M8 Aluminium Natural

10193846

Price Range
R 842,0737 - R 643,4234

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 256.0 mm (L) M8 Silver

10213858

Price Range
R 2 443,6797 - R 818,1788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 300.0 mm M8 Aluminium Alloy;LDPE Black

10213933

Price Range
R 2 498,8896 - R 836,7491

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 300.0 mm M8 Aluminium Black

10193853

Price Range
R 564,1401 - R 564,1401

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 250.0 mm M8 Aluminium Natural

10193815

Price Range
R 589,0749 - R 482,9535

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 400.0 mm M8 Aluminium Black

10193938

Price Range
R 682,9896 - R 531,3675

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 656.0 mm (L) M8 Silver

10213902

Price Range
R 3 021,061 - R 1 108,5831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 350.0 mm M8 Aluminium Alloy;LDPE Black

10213940

Price Range
R 2 603,6334 - R 871,7904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 350.0 mm M8 Aluminium Natural

10193884

Price Range
R 549,3763 - R 549,3763

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 306.0 mm (L) M8 Silver

10213865

Price Range
R 2 423,5565 - R 811,458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Natural

10193778

Price Range
R 570,7034 - R 443,9827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 200.0 mm M8 Aluminium Alloy;LDPE Black

10213919

Price Range
R 2 443,6797 - R 818,1788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 456.0 mm (L) M8 Silver

10213896

Price Range
R 2 710,9572 - R 907,8039

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Black

10193785

Price Range
R 609,4313 - R 489,6541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 400.0 mm M8 Aluminium Natural

10193921

Price Range
R 654,0995 - R 508,9308

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 250.0 mm M8 Aluminium Black

10193822

Price Range
R 625,1948 - R 486,407

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount