Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| R 1,8453 - R 2,8269 | Request the lead time here |
0.295 in
7.5 mm
|
Black
|
PVC
|
2
|
||
| R 8,3346 - R 9,686 | Request the lead time here |
0.811 in
20.6 mm
|
Red
|
PVC
|
2
|
||
| R 18,4223 - R 34,6894 | Request the lead time here |
1.374 in
34.9 mm
|
Red
|
PVC
|
2
|
||
| R 4,1519 - R 8,2218 | Request the lead time here |
0.382 in
9.7 mm
|
Black
|
PVC
|
|
||
| R 11,2256 - R 29,5085 | Request the lead time here |
1.126 in
28.6 mm
|
Red
|
PVC
|
2
|
||
| R 1,8145 - R 3,604 | Request the lead time here |
0.24 in
6.1 mm
|
Black
|
PVC
|
2
|
||
| R 23,1278 - R 41,2218 | Request the lead time here |
1.626 in
41.3 mm
|
Red
|
PVC
|
2
|
||
| R 5,2129 - R 9,686 | Request the lead time here |
0.811 in
20.6 mm
|
Red
|
PVC
|
2
|
||
| R 8,8574 - R 12,5017 | Request the lead time here |
0.937 in
23.8 mm
|
Red
|
PVC
|
2
|
||
| R 1,1533 - R 3,8406 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
PVC
|
2
|
||
| R 2,4142 - R 4,8092 | 3499 In stock - Delivery conditions may apply, visit our FAQs |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
||
| R 16,7769 - R 34,6894 | 700 In stock - Delivery conditions may apply, visit our FAQs |
1.374 in
34.9 mm
|
Red
|
PVC
|
2
|
||
| R 2,5526 - R 4,094 | Request the lead time here |
0.382 in
9.7 mm
|
Black
|
PVC
|
|
||
| R 8,7037 - R 13,8532 | Request the lead time here |
0.866 in
22.0 mm
|
Red
|
PVC
|
2
|
||
| R 5,3052 - R 10,1365 | Request the lead time here |
0.425 in
10.8 mm
|
Black
|
PVC
|
2
|
||
| R 1,0272 - R 3,5928 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
PVC
|
2
|
||
| R 3,4138 - R 5,9692 | Request the lead time here |
0.343 in
8.7 mm
|
Black
|
PVC
|
|
||
| R 1,4977 - R 3,0522 | Request the lead time here |
0.209 in
5.3 mm
|
Black
|
PVC
|
2
|
||
| R 3,9981 - R 7,9965 | 2450 In stock - Delivery conditions may apply, visit our FAQs |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
||
| R 3,5983 - R 5,4849 | Request the lead time here |
0.303 in
7.7 mm
|
Black
|
PVC
|
2