Menu Search

Push Fit End Caps PCR

In production

Push-Fit End Cap provides general protection for metric, BSP and UNF threads from contaminants such as dirt, dust and humidity. The pressure fit design allows for easy manual application, while ensuring a secure fit. It is ideal for a variety of applications in manufacturing, storage and for transportation of components.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFBPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability D H Thread Size Thread Standard View
R 0,8583 - R 1,3352 Request the lead time here
29.4 mm
17.7 mm
1-1/16" x 12
UNF
R 0,8715 - R 1,3556 Request the lead time here
29.4 mm
17.7 mm
3/4 "
GAS
R 0,5803 - R 0,9028 Request the lead time here
17.9 mm
12.0 mm
M16
Metric
R 1,5044 - R 1,6716 Request the lead time here
45.0 mm
19.8 mm
M42
Metric
R 0,5014 - R 0,78 Request the lead time here
11.9 mm
10.0 mm
M10
Metric
R 0,4019 - R 0,6252 Request the lead time here
18.7 mm
11.3 mm
3/8"
UNF
R 1,3673 - R 2,127 Request the lead time here
38.8 mm
16.0 mm
M36
Metric
R 0,9165 - R 1,4258 Request the lead time here
21.7 mm
13.8 mm
3/4" x 16
UNF
R 0,3456 - R 0,384 Request the lead time here
18.7 mm
11.3 mm
3/8"
GAS
R 0,6104 - R 0,6782 Request the lead time here
19.7 mm
14.0 mm
M18
Metric
R 0,6592 - R 1,0255 Request the lead time here
16.0 mm
13.4 mm
9/16" x 18
UNF
R 1,8575 - R 2,0639 Request the lead time here
45.0 mm
19.8 mm
1-5/8"
UNF
R 1,2434 - R 1,9341 Request the lead time here
32.7 mm
19.0 mm
1-3/16" x 12
UNF
R 1,4593 - R 2,2701 Request the lead time here
36.0 mm
19.0 mm
1"
GAS
R 0,554 - R 0,8619 Request the lead time here
15.9 mm
12.0 mm
M14
Metric
R 0,971 - R 1,5105 Request the lead time here
29.4 mm
17.7 mm
1" x 14
UNF
R 1,6002 - R 1,778 Request the lead time here
47.8 mm
21.8 mm
1-11/16" x 12
UNF
R 0,3606 - R 0,4006 Request the lead time here
23.2 mm
13.5 mm
1/2"
GAS
R 0,3117 - R 0,3464 Request the lead time here
11.9 mm
10.0 mm
1/8"
GAS
R 1,2434 - R 1,9341 Request the lead time here
32.7 mm
19.0 mm
M30
Metric
  • of 2
Push Fit End Cap 1-1/16" x 12 UNF LDPE - PCR Green

20751760

Price Range
R 1,3352 - R 0,8583

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    UNF
  • Thread Size
    1-1/16" x 12
  • Colour
    Green
Push Fit End Cap 3/4 " GAS LDPE - PCR Green

20751937

Price Range
R 1,3556 - R 0,8715

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    GAS
  • Thread Size
    3/4 "
  • Colour
    Green
Push Fit End Cap M16 LDPE - PCR Green

20751906

Price Range
R 0,9028 - R 0,5803

Stock Levels
Request the lead time here
Attributes
  • D
    17.9 mm
  • H
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16
  • Colour
    Green
Push Fit End Cap M42 LDPE - PCR Green

20751999

Price Range
R 1,6716 - R 1,5044

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    19.8 mm
  • Thread Standard
    Metric
  • Thread Size
    M42
  • Colour
    Green
Push Fit End Cap M10 LDPE - PCR Green

20751876

Price Range
R 0,78 - R 0,5014

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • H
    10.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M10
  • Colour
    Green
Push Fit End Cap 3/8" UNF LDPE - PCR Green

20751968

Price Range
R 0,6252 - R 0,4019

Stock Levels
Request the lead time here
Attributes
  • D
    18.7 mm
  • H
    11.3 mm
  • Thread Standard
    UNF
  • Thread Size
    3/8"
  • Colour
    Green
Push Fit End Cap M36 LDPE - PCR Green

20751982

Price Range
R 2,127 - R 1,3673

Stock Levels
Request the lead time here
Attributes
  • D
    38.8 mm
  • H
    16.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M36
  • Colour
    Green
Push Fit End Cap 3/4" x 16 UNF LDPE - PCR Green

20751944

Price Range
R 1,4258 - R 0,9165

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • H
    13.8 mm
  • Thread Standard
    UNF
  • Thread Size
    3/4" x 16
  • Colour
    Green
Push Fit End Cap 3/8" GAS LDPE - PCR Green

20751951

Price Range
R 0,384 - R 0,3456

Stock Levels
Request the lead time here
Attributes
  • D
    18.7 mm
  • H
    11.3 mm
  • Thread Standard
    GAS
  • Thread Size
    3/8"
  • Colour
    Green
Push Fit End Cap M18 LDPE - PCR Green

20751913

Price Range
R 0,6782 - R 0,6104

Stock Levels
Request the lead time here
Attributes
  • D
    19.7 mm
  • H
    14.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M18
  • Colour
    Green
Push Fit End Cap 1/2" X 21 UNF LDPE - PCR Green

20752026

Price Range
R 1,0255 - R 0,6592

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    13.4 mm
  • Thread Standard
    UNF
  • Thread Size
    9/16" x 18
  • Colour
    Green
Push Fit End Cap 1-5/8" UNF LDPE - PCR Green

20751814

Price Range
R 2,0639 - R 1,8575

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    19.8 mm
  • Thread Standard
    UNF
  • Thread Size
    1-5/8"
  • Colour
    Green
Push Fit End Cap 1-3/16" x 12 UNF LDPE - PCR Green

20751807

Price Range
R 1,9341 - R 1,2434

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • H
    19.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-3/16" x 12
  • Colour
    Green
Push Fit End Cap 1" GAS LDPE - PCR Green

20751753

Price Range
R 2,2701 - R 1,4593

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • Thread Standard
    GAS
  • Thread Size
    1"
  • Colour
    Green
Push Fit End Cap M14 LDPE - PCR Green

20751890

Price Range
R 0,8619 - R 0,554

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M14
  • Colour
    Green
Push Fit End Cap 1" x 14 UNF LDPE - PCR Green

20751920

Price Range
R 1,5105 - R 0,971

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    UNF
  • Thread Size
    1" x 14
  • Colour
    Green
Push Fit End Cap 1-11/16" x 12 UNF LDPE - PCR Green

20751791

Price Range
R 1,778 - R 1,6002

Stock Levels
Request the lead time here
Attributes
  • D
    47.8 mm
  • H
    21.8 mm
  • Thread Standard
    UNF
  • Thread Size
    1-11/16" x 12
  • Colour
    Green
Push Fit End Cap 1/2" GAS LDPE - PCR Green

20751838

Price Range
R 0,4006 - R 0,3606

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • Thread Standard
    GAS
  • Thread Size
    1/2"
  • Colour
    Green
Push Fit End Cap 1/8" GAS LDPE - PCR Green

20751869

Price Range
R 0,3464 - R 0,3117

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • H
    10.0 mm
  • Thread Standard
    GAS
  • Thread Size
    1/8"
  • Colour
    Green
Push Fit End Cap M30 LDPE - PCR Green

20751975

Price Range
R 1,9341 - R 1,2434

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • H
    19.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30
  • Colour
    Green