Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,8916 - R 2,6454 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
POM
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
R 3,6125 - R 4,665 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
Natural
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
R 2,304 - R 3,2143 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
Natural
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
R 2,9018 - R 3,2243 | Request the lead time here |
0.307 in
7.8 mm
|
Natural
|
Acetal
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 3,1005 - R 4,0392 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.307 in
7.8 mm
|
Natural
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,8173 - R 3,1304 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
R 1,7493 - R 2,4463 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
Black
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 2,0196 - R 2,8303 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
Black
|
POM
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 2,9889 - R 3,3211 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
R 3,4822 - R 3,8691 | Request the lead time here |
0.307 in
7.8 mm
|
Natural
|
Nylon
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,3478 - R 2,6086 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Acetal
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
R 3,1005 - R 4,0392 | 731 In stock - Delivery conditions may apply, visit our FAQs |
0.307 in
7.8 mm
|
Black
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,1618 - R 3,0294 | 8500 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
Black
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 3,3808 - R 3,7564 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
R 3,5866 - R 3,9854 | 79 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
R 1,7493 - R 2,4463 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 1,8916 - R 2,6454 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
POM
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
R 1,7493 - R 2,4463 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
Natural
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 2,1618 - R 3,0294 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 4,9043 - R 5,4492 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue